(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Elevating Type, Melamine Top Plate, SSM Series

Work Table Elevating Type, Melamine Top Plate, SSM Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 101,847.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-37 SALE
61-3763-38 SALE
61-3763-39 SALE
61-3763-40 SALE
61-3763-41 SALE
61-3763-42 SALE
61-3763-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 111,776.00

฿ 97,804.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 83.8 Top plate wood grain, main body pearl pink

฿ 111,776.00

฿ 97,804.00

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 83.8 Top plate ivory, main body pearl pink

฿ 109,031.00

฿ 95,402.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 77.8 Top plate wood grain, main body pearl pink

฿ 109,031.00

฿ 95,402.13

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 77.8 Top plate ivory, main body pearl pink

฿ 106,926.00

฿ 93,560.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 70.5 Top plate wood grain, main body pearl pink

฿ 106,926.00

฿ 93,560.25

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 70.5 Top plate ivory, main body pearl pink

฿ 101,847.00

฿ 89,116.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 64.2 Top plate wood grain, main body pearl pink

Basic Specifications

  • Uniformly Distributed Load Capacity
    (When stopped) 300 kg, (when ascending and descending) 100 kg
  • Top Panel
    Melamine Top Plate
  • Main Body
    Steel

Product Description

[Features]
·The handle located in the center of the front and the lifting mechanism located in the center of the depth have realized ease of operation and stable lifting.
·It has a function to prevent the load on the gear due to over-turning of the handle.

Part Number
61-3763-37 SALE
61-3763-38 SALE
61-3763-39 SALE
61-3763-40 SALE
61-3763-41 SALE
61-3763-42 SALE
61-3763-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Color

฿ 111,776.00

฿ 97,804.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 83.8 Top plate wood grain, main body pearl pink

฿ 111,776.00

฿ 97,804.00

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H700 to 1050 83.8 Top plate ivory, main body pearl pink

฿ 109,031.00

฿ 95,402.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 77.8 Top plate wood grain, main body pearl pink

฿ 109,031.00

฿ 95,402.13

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H700 to 1050 77.8 Top plate ivory, main body pearl pink

฿ 106,926.00

฿ 93,560.25

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 70.5 Top plate wood grain, main body pearl pink

฿ 106,926.00

฿ 93,560.25

WORK TABLE LIFTING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H700 to 1050 70.5 Top plate ivory, main body pearl pink

฿ 101,847.00

฿ 89,116.13

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H700 to 1050 64.2 Top plate wood grain, main body pearl pink

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1