(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Wide Type, Mobile, H856 mm, With Half-Sided Shelf Board, SWPWC Series

Work Table Wide Type, Mobile, H856 mm, With Half-Sided Shelf Board, SWPWC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 51,403.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3763-26 SALE
61-3763-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type

฿ 51,403.00

฿ 41,122.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D1200×H856 49 SWPWC-1812T-Ⅱ

฿ 72,753.00

฿ 54,564.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W2400×D1200×H856 65 SWPWC-2412T-Ⅱ

Basic Specifications

  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Lower Area
    1 half-sided shelf boards
  • Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Top Panel
    Polyester top board
  • Main Body
    Steel
  • Color
    Both top plate and main body are ivory

Product Description

[Features]
· Inconvenient packing work with a small top plate can be done smoother with a large top plate.
·You can freely combine options such as cabinets, shelves, and casters.
·Since the cabinet can be mounted back to back, both sides of the work table can be used.

Part Number
61-3763-26 SALE
61-3763-29 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type

฿ 51,403.00

฿ 41,122.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D1200×H856 49 SWPWC-1812T-Ⅱ

฿ 72,753.00

฿ 54,564.75

LABORATORY TABLES 1 Piece(s) 19 Day(s) W2400×D1200×H856 65 SWPWC-2412T-Ⅱ

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1