(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3763-15 |
61-3763-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 57,168.00 ฿ 45,734.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D1200×H740 | 55.4 | SWPW-1812TT-Ⅱ | ||
฿ 78,522.00 ฿ 58,891.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W2400×D1200×H740 | 71.4 | SWPW-2412TT-Ⅱ |
[Features]
· Inconvenient packing work with a small top plate can be done smoother with a large top plate.
·You can freely combine options such as cabinets, shelves, and casters.
·Since the cabinet can be mounted back to back, both sides of the work table can be used.
Part Number |
---|
61-3763-15 |
61-3763-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 57,168.00 ฿ 45,734.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D1200×H740 | 55.4 | SWPW-1812TT-Ⅱ | ||
฿ 78,522.00 ฿ 58,891.50 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W2400×D1200×H740 | 71.4 | SWPW-2412TT-Ⅱ |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?