(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 300 Series, Height Adjustable and Mobile Type, Steel Top Plate, SWSAC Series

Work Table 300 Series, Height Adjustable and Mobile Type, Steel Top Plate, SWSAC Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 35,443.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3756-22 SALE
61-3756-23 SALE
61-3756-24 SALE
61-3756-25 SALE
61-3756-26 SALE
61-3756-27 SALE
61-3756-28 SALE
61-3756-29 SALE
61-3756-30 SALE
61-3756-31 SALE
61-3756-32 SALE
61-3756-33 SALE
61-3756-34 SALE
61-3756-35 SALE
61-3756-36 SALE
61-3756-37 SALE
61-3756-38 SALE
61-3756-39 SALE
61-3756-40 SALE
61-3756-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 45,747.00

฿ 36,597.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H750 to 1000 52.3 - Both top plate and main body are green

฿ 42,223.00

฿ 33,778.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H750 to 1000 48.7 - Both top plate and main body are green

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H750 to 1000 44.5 - Both top plate and main body are green

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D900×H750 to 1000 46.2 - Both top plate and main body are green

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H750 to 1000 43.1 - Both top plate and main body are green

฿ 39,018.00

฿ 31,214.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H750 to 1000 39.9 - Both top plate and main body are green

฿ 38,942.00

฿ 31,153.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H750 to 1000 37.9 - Both top plate and main body are green

฿ 37,233.00

฿ 29,786.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H750 to 1000 33.7 - Both top plate and main body are green

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H750 to 1000 32.1 - Both top plate and main body are green

฿ 35,443.00

฿ 28,354.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H750 to 1000 29.4 - Both top plate and main body are green

฿ 45,747.00

฿ 36,597.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H750 to 1000 52.3 SWSAC-1890-Ⅱ Both top plate and main body are ivory

฿ 42,223.00

฿ 33,778.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H750 to 1000 48.7 SWSAC-1875-Ⅱ Both top plate and main body are ivory

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H750 to 1000 44.5 SWSAC-1860-Ⅱ Both top plate and main body are ivory

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D900×H750 to 1000 46.2 SWSAC-1590-Ⅱ Both top plate and main body are ivory

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H750 to 1000 43.1 SWSAC-1575-Ⅱ Both top plate and main body are ivory

฿ 39,018.00

฿ 31,214.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H750 to 1000 39.9 SWSAC-1560-Ⅱ Both top plate and main body are ivory

฿ 38,942.00

฿ 31,153.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H750 to 1000 37.9 SWSAC-1275-Ⅱ Both top plate and main body are ivory

฿ 37,233.00

฿ 29,786.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H750 to 1000 33.7 SWSAC-1260-Ⅱ Both top plate and main body are ivory

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H750 to 1000 32.1 SWSAC-975-Ⅱ Both top plate and main body are ivory

฿ 35,443.00

฿ 28,354.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H750 to 1000 29.4 SWSAC-960-Ⅱ Both top plate and main body are ivory

Basic Specifications

  • Caster
    4 ø100 rubber casters without swivel stoppers
  • Overall Uniformly Distributed Load Capacity
    160 kg (including own weight)
  • Top Panel
    Steel Top Plate
  • Main Body
    Steel

Product Description

[Features]
·The height can be changed and it can be moved. Height can be adjusted with 8 knobs without tools.
·The height can be adjusted with a pitch of 25 mm and the adjustment range is 250 mm.
·It can be moved to the next process as it is as a platform truck as well as a work table.

Part Number
61-3756-22 SALE
61-3756-23 SALE
61-3756-24 SALE
61-3756-25 SALE
61-3756-26 SALE
61-3756-27 SALE
61-3756-28 SALE
61-3756-29 SALE
61-3756-30 SALE
61-3756-31 SALE
61-3756-32 SALE
61-3756-33 SALE
61-3756-34 SALE
61-3756-35 SALE
61-3756-36 SALE
61-3756-37 SALE
61-3756-38 SALE
61-3756-39 SALE
61-3756-40 SALE
61-3756-41 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 45,747.00

฿ 36,597.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H750 to 1000 52.3 - Both top plate and main body are green

฿ 42,223.00

฿ 33,778.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H750 to 1000 48.7 - Both top plate and main body are green

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H750 to 1000 44.5 - Both top plate and main body are green

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D900×H750 to 1000 46.2 - Both top plate and main body are green

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H750 to 1000 43.1 - Both top plate and main body are green

฿ 39,018.00

฿ 31,214.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H750 to 1000 39.9 - Both top plate and main body are green

฿ 38,942.00

฿ 31,153.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H750 to 1000 37.9 - Both top plate and main body are green

฿ 37,233.00

฿ 29,786.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H750 to 1000 33.7 - Both top plate and main body are green

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H750 to 1000 32.1 - Both top plate and main body are green

฿ 35,443.00

฿ 28,354.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H750 to 1000 29.4 - Both top plate and main body are green

฿ 45,747.00

฿ 36,597.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H750 to 1000 52.3 SWSAC-1890-Ⅱ Both top plate and main body are ivory

฿ 42,223.00

฿ 33,778.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H750 to 1000 48.7 SWSAC-1875-Ⅱ Both top plate and main body are ivory

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H750 to 1000 44.5 SWSAC-1860-Ⅱ Both top plate and main body are ivory

฿ 42,597.00

฿ 34,077.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D900×H750 to 1000 46.2 SWSAC-1590-Ⅱ Both top plate and main body are ivory

฿ 40,782.00

฿ 32,625.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H750 to 1000 43.1 SWSAC-1575-Ⅱ Both top plate and main body are ivory

฿ 39,018.00

฿ 31,214.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H750 to 1000 39.9 SWSAC-1560-Ⅱ Both top plate and main body are ivory

฿ 38,942.00

฿ 31,153.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H750 to 1000 37.9 SWSAC-1275-Ⅱ Both top plate and main body are ivory

฿ 37,233.00

฿ 29,786.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H750 to 1000 33.7 SWSAC-1260-Ⅱ Both top plate and main body are ivory

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H750 to 1000 32.1 SWSAC-975-Ⅱ Both top plate and main body are ivory

฿ 35,443.00

฿ 28,354.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H750 to 1000 29.4 SWSAC-960-Ⅱ Both top plate and main body are ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1