(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 33,628.00 ฿ 26,902.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 50.9 | - | Both top plate and main body are green | ||
฿ 30,318.00 ฿ 24,254.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 46.9 | - | Both top plate and main body are green | ||
฿ 29,358.00 ฿ 23,486.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 42.2 | - | Both top plate and main body are green | ||
฿ 31,225.00 ฿ 24,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 44.8 | - | Both top plate and main body are green | ||
฿ 28,718.00 ฿ 22,974.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 41.3 | - | Both top plate and main body are green | ||
฿ 28,025.00 ฿ 22,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 37.6 | - | Both top plate and main body are green | ||
฿ 27,010.00 ฿ 21,608.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 36.1 | - | Both top plate and main body are green | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 31.4 | - | Both top plate and main body are green | ||
฿ 26,208.00 ฿ 20,966.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 30.3 | - | Both top plate and main body are green | ||
฿ 24,713.00 ฿ 19,770.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.1 | - | Both top plate and main body are green | ||
฿ 33,628.00 ฿ 26,902.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 50.9 | SWSU-1890-Ⅱ | Both top plate and main body are ivory | ||
฿ 30,318.00 ฿ 24,254.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 46.9 | SWSU-1875-Ⅱ | Both top plate and main body are ivory | ||
฿ 29,358.00 ฿ 23,486.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 42.2 | SWSU-1860-Ⅱ | Both top plate and main body are ivory | ||
฿ 31,225.00 ฿ 24,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 44.8 | SWSU-1590-Ⅱ | Both top plate and main body are ivory | ||
฿ 28,718.00 ฿ 22,974.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 41.3 | SWSU-1575-Ⅱ | Both top plate and main body are ivory | ||
฿ 28,025.00 ฿ 22,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 37.6 | SWSU-1560-Ⅱ | Both top plate and main body are ivory | ||
฿ 27,010.00 ฿ 21,608.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 36.1 | SWSU-1275-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 31.4 | SWSU-1260-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,208.00 ฿ 20,966.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 30.3 | SWSU-975-Ⅱ | Both top plate and main body are ivory | ||
฿ 24,713.00 ฿ 19,770.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.1 | SWSU-960-Ⅱ | Both top plate and main body are ivory |
[Features]
·Quick, easy, and accurate layout changes.
·Converts to mobile by simply lifting
·Convert to rigid by lifting and releasing break
・ Uniformly distributed load capacity: 300 kg
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 33,628.00 ฿ 26,902.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 50.9 | - | Both top plate and main body are green | ||
฿ 30,318.00 ฿ 24,254.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 46.9 | - | Both top plate and main body are green | ||
฿ 29,358.00 ฿ 23,486.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 42.2 | - | Both top plate and main body are green | ||
฿ 31,225.00 ฿ 24,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 44.8 | - | Both top plate and main body are green | ||
฿ 28,718.00 ฿ 22,974.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 41.3 | - | Both top plate and main body are green | ||
฿ 28,025.00 ฿ 22,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 37.6 | - | Both top plate and main body are green | ||
฿ 27,010.00 ฿ 21,608.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 36.1 | - | Both top plate and main body are green | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 31.4 | - | Both top plate and main body are green | ||
฿ 26,208.00 ฿ 20,966.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 30.3 | - | Both top plate and main body are green | ||
฿ 24,713.00 ฿ 19,770.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.1 | - | Both top plate and main body are green | ||
฿ 33,628.00 ฿ 26,902.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 50.9 | SWSU-1890-Ⅱ | Both top plate and main body are ivory | ||
฿ 30,318.00 ฿ 24,254.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 46.9 | SWSU-1875-Ⅱ | Both top plate and main body are ivory | ||
฿ 29,358.00 ฿ 23,486.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 42.2 | SWSU-1860-Ⅱ | Both top plate and main body are ivory | ||
฿ 31,225.00 ฿ 24,980.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 44.8 | SWSU-1590-Ⅱ | Both top plate and main body are ivory | ||
฿ 28,718.00 ฿ 22,974.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 41.3 | SWSU-1575-Ⅱ | Both top plate and main body are ivory | ||
฿ 28,025.00 ฿ 22,420.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 37.6 | SWSU-1560-Ⅱ | Both top plate and main body are ivory | ||
฿ 27,010.00 ฿ 21,608.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 36.1 | SWSU-1275-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 31.4 | SWSU-1260-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,208.00 ฿ 20,966.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 30.3 | SWSU-975-Ⅱ | Both top plate and main body are ivory | ||
฿ 24,713.00 ฿ 19,770.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.1 | SWSU-960-Ⅱ | Both top plate and main body are ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?