(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | - | Top plate wood grain, main body green | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | - | Top plate wood grain, main body green | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | - | Top plate wood grain, main body green | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | - | Top plate wood grain, main body green | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | - | Top plate wood grain, main body green | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | - | Top plate wood grain, main body green | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | - | Top plate wood grain, main body green | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | - | Top plate wood grain, main body green | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | - | Top plate wood grain, main body green | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | - | Top plate wood grain, main body green | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | - | Top plate wood grain, main body green | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | - | Top plate wood grain, main body green | ||
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | SWP-1890TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | SWP-1875TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | SWP-1860TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | SWP-1590TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | SWP-1575TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | SWP-1560TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | SWP-1275TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | SWP-1260TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | SWP-975TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | SWP-960TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | SWP-775TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | SWP-660TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | - | Top plate wood grain, main body ivory | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | - | Top plate wood grain, main body ivory | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | - | Top plate wood grain, main body ivory | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | - | Top plate wood grain, main body ivory | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | - | Top plate wood grain, main body ivory | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | - | Top plate wood grain, main body ivory | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | - | Top plate wood grain, main body ivory | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | - | Top plate wood grain, main body ivory | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | - | Top plate wood grain, main body ivory | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | - | Top plate wood grain, main body ivory | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | - | Top plate wood grain, main body ivory | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | - | Top plate wood grain, main body ivory |
[Features]
·The intermediate shelf can be set by simply inserting shelf brackets into slit holes of struts
·The position of the intermediate shelf can be changed in height with a pitch of 25 mm
·The intermediate shelf is ideal for placing measuring instruments, small accessories, etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | - | Top plate wood grain, main body green | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | - | Top plate wood grain, main body green | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | - | Top plate wood grain, main body green | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | - | Top plate wood grain, main body green | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | - | Top plate wood grain, main body green | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | - | Top plate wood grain, main body green | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | - | Top plate wood grain, main body green | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | - | Top plate wood grain, main body green | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | - | Top plate wood grain, main body green | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | - | Top plate wood grain, main body green | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | - | Top plate wood grain, main body green | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | - | Top plate wood grain, main body green | ||
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | SWP-1890TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | SWP-1875TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | SWP-1860TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | SWP-1590TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | SWP-1575TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | SWP-1560TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | SWP-1275TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | SWP-1260TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | SWP-975TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | SWP-960TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | SWP-775TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | SWP-660TTS2-Ⅱ | Both top plate and main body are ivory | ||
฿ 50,123.00 ฿ 40,098.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H740 | 64.3 | - | Top plate wood grain, main body ivory | ||
฿ 45,212.00 ฿ 36,169.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H740 | 56.2 | - | Top plate wood grain, main body ivory | ||
฿ 41,262.00 ฿ 33,009.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H740 | 48.3 | - | Top plate wood grain, main body ivory | ||
฿ 46,013.00 ฿ 36,810.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H740 | 54.7 | - | Top plate wood grain, main body ivory | ||
฿ 41,370.00 ฿ 33,096.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H740 | 47.8 | - | Top plate wood grain, main body ivory | ||
฿ 38,220.00 ฿ 30,576.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H740 | 42.1 | - | Top plate wood grain, main body ivory | ||
฿ 37,205.00 ฿ 29,764.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H740 | 41.8 | - | Top plate wood grain, main body ivory | ||
฿ 34,430.00 ฿ 27,544.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H740 | 36.3 | - | Top plate wood grain, main body ivory | ||
฿ 33,723.00 ฿ 26,978.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H740 | 33.6 | - | Top plate wood grain, main body ivory | ||
฿ 30,863.00 ฿ 24,690.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H740 | 27.9 | - | Top plate wood grain, main body ivory | ||
฿ 33,255.00 ฿ 26,604.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H740 | 28 | - | Top plate wood grain, main body ivory | ||
฿ 29,038.00 ฿ 23,230.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H740 | 21.8 | - | Top plate wood grain, main body ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?