(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 29,680.00 ฿ 23,744.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | - | Both top plate and main body are green | ||
฿ 25,890.00 ฿ 20,712.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 43.6 | - | Both top plate and main body are green | ||
฿ 23,860.00 ฿ 19,088.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 39.2 | - | Both top plate and main body are green | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 41.2 | - | Both top plate and main body are green | ||
฿ 23,753.00 ฿ 19,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 38 | - | Both top plate and main body are green | ||
฿ 23,540.00 ฿ 18,832.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 34.6 | - | Both top plate and main body are green | ||
฿ 20,977.00 ฿ 16,781.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.8 | - | Both top plate and main body are green | ||
฿ 19,163.00 ฿ 15,330.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 28.4 | - | Both top plate and main body are green | ||
฿ 18,415.00 ฿ 14,732.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 27 | - | Both top plate and main body are green | ||
฿ 16,708.00 ฿ 13,366.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | - | Both top plate and main body are green | ||
฿ 29,680.00 ฿ 23,744.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | SWSH-1890-Ⅱ | Both top plate and main body are ivory | ||
฿ 25,890.00 ฿ 20,712.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 43.6 | SWSH-1875-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,860.00 ฿ 19,088.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 39.2 | SWSH-1860-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 41.2 | SWSH-1590-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,753.00 ฿ 19,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 38 | SWSH-1575-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,540.00 ฿ 18,832.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 34.6 | SWSH-1560-Ⅱ | Both top plate and main body are ivory | ||
฿ 20,977.00 ฿ 16,781.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.8 | SWSH-1275-Ⅱ | Both top plate and main body are ivory | ||
฿ 19,163.00 ฿ 15,330.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 28.4 | SWSH-1260-Ⅱ | Both top plate and main body are ivory | ||
฿ 18,415.00 ฿ 14,732.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 27 | SWSH-975-Ⅱ | Both top plate and main body are ivory | ||
฿ 16,708.00 ฿ 13,366.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | SWSH-960-Ⅱ | Both top plate and main body are ivory |
[Features]
·It is a fixed basic type
·Adding options makes it even easier to use
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Product Detail Type | Color |
---|---|---|---|---|---|---|---|---|---|
฿ 29,680.00 ฿ 23,744.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | - | Both top plate and main body are green | ||
฿ 25,890.00 ฿ 20,712.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 43.6 | - | Both top plate and main body are green | ||
฿ 23,860.00 ฿ 19,088.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 39.2 | - | Both top plate and main body are green | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 41.2 | - | Both top plate and main body are green | ||
฿ 23,753.00 ฿ 19,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 38 | - | Both top plate and main body are green | ||
฿ 23,540.00 ฿ 18,832.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 34.6 | - | Both top plate and main body are green | ||
฿ 20,977.00 ฿ 16,781.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.8 | - | Both top plate and main body are green | ||
฿ 19,163.00 ฿ 15,330.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 28.4 | - | Both top plate and main body are green | ||
฿ 18,415.00 ฿ 14,732.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 27 | - | Both top plate and main body are green | ||
฿ 16,708.00 ฿ 13,366.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | - | Both top plate and main body are green | ||
฿ 29,680.00 ฿ 23,744.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 47.3 | SWSH-1890-Ⅱ | Both top plate and main body are ivory | ||
฿ 25,890.00 ฿ 20,712.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 43.6 | SWSH-1875-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,860.00 ฿ 19,088.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 39.2 | SWSH-1860-Ⅱ | Both top plate and main body are ivory | ||
฿ 26,263.00 ฿ 21,010.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 41.2 | SWSH-1590-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,753.00 ฿ 19,002.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 38 | SWSH-1575-Ⅱ | Both top plate and main body are ivory | ||
฿ 23,540.00 ฿ 18,832.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 34.6 | SWSH-1560-Ⅱ | Both top plate and main body are ivory | ||
฿ 20,977.00 ฿ 16,781.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 32.8 | SWSH-1275-Ⅱ | Both top plate and main body are ivory | ||
฿ 19,163.00 ฿ 15,330.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 28.4 | SWSH-1260-Ⅱ | Both top plate and main body are ivory | ||
฿ 18,415.00 ฿ 14,732.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 27 | SWSH-975-Ⅱ | Both top plate and main body are ivory | ||
฿ 16,708.00 ฿ 13,366.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 24.1 | SWSH-960-Ⅱ | Both top plate and main body are ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?