(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 31,975.00 ฿ 25,580.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 39 | Both top plate and main body are green | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 35.8 | Both top plate and main body are green | ||
฿ 25,570.00 ฿ 20,456.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 32 | Both top plate and main body are green | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 33.6 | Both top plate and main body are green | ||
฿ 26,637.00 ฿ 21,309.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 31.4 | Both top plate and main body are green | ||
฿ 25,088.00 ฿ 20,070.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 27.2 | Both top plate and main body are green | ||
฿ 23,328.00 ฿ 18,662.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 28.2 | Both top plate and main body are green | ||
฿ 21,512.00 ฿ 17,209.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 24.2 | Both top plate and main body are green | ||
฿ 21,193.00 ฿ 16,954.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 22.8 | Both top plate and main body are green | ||
฿ 18,523.00 ฿ 14,818.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 20 | Both top plate and main body are green | ||
฿ 20,178.00 ฿ 16,142.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H900 | 20.8 | Both top plate and main body are green | ||
฿ 17,615.00 ฿ 14,092.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H900 | 16.9 | Both top plate and main body are green | ||
฿ 31,975.00 ฿ 25,580.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 39 | Top plate green, main body ivory | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 35.8 | Top plate green, main body ivory | ||
฿ 25,570.00 ฿ 20,456.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 32 | Top plate green, main body ivory | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 33.6 | Top plate green, main body ivory | ||
฿ 26,637.00 ฿ 21,309.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 31.4 | Top plate green, main body ivory | ||
฿ 25,088.00 ฿ 20,070.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 27.2 | Top plate green, main body ivory | ||
฿ 23,328.00 ฿ 18,662.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 28.2 | Top plate green, main body ivory | ||
฿ 21,512.00 ฿ 17,209.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 24.2 | Top plate green, main body ivory | ||
฿ 21,193.00 ฿ 16,954.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 22.8 | Top plate green, main body ivory | ||
฿ 18,523.00 ฿ 14,818.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 20 | Top plate green, main body ivory | ||
฿ 20,178.00 ฿ 16,142.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H900 | 20.8 | Top plate green, main body ivory | ||
฿ 17,615.00 ฿ 14,092.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H900 | 16.9 | Top plate green, main body ivory |
[Features]
·It is a fixed basic type
·Adding options makes it even easier to use
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Weight (kg) |
Color |
---|---|---|---|---|---|---|---|---|
฿ 31,975.00 ฿ 25,580.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 39 | Both top plate and main body are green | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 35.8 | Both top plate and main body are green | ||
฿ 25,570.00 ฿ 20,456.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 32 | Both top plate and main body are green | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 33.6 | Both top plate and main body are green | ||
฿ 26,637.00 ฿ 21,309.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 31.4 | Both top plate and main body are green | ||
฿ 25,088.00 ฿ 20,070.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 27.2 | Both top plate and main body are green | ||
฿ 23,328.00 ฿ 18,662.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 28.2 | Both top plate and main body are green | ||
฿ 21,512.00 ฿ 17,209.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 24.2 | Both top plate and main body are green | ||
฿ 21,193.00 ฿ 16,954.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 22.8 | Both top plate and main body are green | ||
฿ 18,523.00 ฿ 14,818.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 20 | Both top plate and main body are green | ||
฿ 20,178.00 ฿ 16,142.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H900 | 20.8 | Both top plate and main body are green | ||
฿ 17,615.00 ฿ 14,092.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H900 | 16.9 | Both top plate and main body are green | ||
฿ 31,975.00 ฿ 25,580.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D900×H900 | 39 | Top plate green, main body ivory | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D750×H900 | 35.8 | Top plate green, main body ivory | ||
฿ 25,570.00 ฿ 20,456.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1800×D600×H900 | 32 | Top plate green, main body ivory | ||
฿ 27,703.00 ฿ 22,162.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D900×H900 | 33.6 | Top plate green, main body ivory | ||
฿ 26,637.00 ฿ 21,309.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D750×H900 | 31.4 | Top plate green, main body ivory | ||
฿ 25,088.00 ฿ 20,070.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1500×D600×H900 | 27.2 | Top plate green, main body ivory | ||
฿ 23,328.00 ฿ 18,662.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D750×H900 | 28.2 | Top plate green, main body ivory | ||
฿ 21,512.00 ฿ 17,209.60 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W1200×D600×H900 | 24.2 | Top plate green, main body ivory | ||
฿ 21,193.00 ฿ 16,954.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D750×H900 | 22.8 | Top plate green, main body ivory | ||
฿ 18,523.00 ฿ 14,818.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W900×D600×H900 | 20 | Top plate green, main body ivory | ||
฿ 20,178.00 ฿ 16,142.40 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W750×D750×H900 | 20.8 | Top plate green, main body ivory | ||
฿ 17,615.00 ฿ 14,092.00 |
LABORATORY TABLES | 1 Piece(s) | 19 Day(s) | W600×D600×H900 | 16.9 | Top plate green, main body ivory |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?