(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Folding Type, PVC Sheet Top Plate, STR Series

Work Table Folding Type, PVC Sheet Top Plate, STR Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,150.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3745-83 SALE
61-3745-84 SALE
61-3745-85 SALE
61-3745-86 SALE
61-3745-87 SALE
61-3745-88 SALE
61-3745-89 SALE
61-3745-90 SALE
61-3745-91 SALE
61-3745-92 SALE
61-3745-93 SALE
61-3745-94 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 20,977.00

฿ 16,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 16.8 STR-975-Ⅱ Both top plate and main body are ivory

฿ 18,150.00

฿ 14,520.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 14.7 STR-960-Ⅱ Both top plate and main body are ivory

฿ 26,528.00

฿ 21,222.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H740 30.7 - Top plate green, main body ivory

฿ 25,408.00

฿ 20,326.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H740 27.6 - Top plate green, main body ivory

฿ 21,620.00

฿ 17,296.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D600×H740 24 - Top plate green, main body ivory

฿ 24,663.00

฿ 19,730.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D900×H740 24.7 - Top plate green, main body ivory

฿ 24,233.00

฿ 19,386.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H740 23.2 - Top plate green, main body ivory

฿ 21,138.00

฿ 16,910.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D600×H740 19.8 - Top plate green, main body ivory

฿ 22,953.00

฿ 18,362.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H740 21.3 - Top plate green, main body ivory

฿ 18,523.00

฿ 14,818.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D600×H740 17.8 - Top plate green, main body ivory

฿ 20,977.00

฿ 16,781.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D750×H740 16.8 - Top plate green, main body ivory

฿ 18,150.00

฿ 14,520.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D600×H740 14.7 - Top plate green, main body ivory

Basic Specifications

  • Uniformly Distributed Load Capacity
    200㎏
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel

Product Description

[Features]
·Although it is a foldable mat, it has a uniformly distributed load capacity of 200 kg, which is sufficient strength.
· It can be folded without tools.
·Since there is no footrest, there is no problem using it in a wheelchair.

Part Number
61-3745-83 SALE
61-3745-84 SALE
61-3745-85 SALE
61-3745-86 SALE
61-3745-87 SALE
61-3745-88 SALE
61-3745-89 SALE
61-3745-90 SALE
61-3745-91 SALE
61-3745-92 SALE
61-3745-93 SALE
61-3745-94 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 20,977.00

฿ 16,781.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 16.8 STR-975-Ⅱ Both top plate and main body are ivory

฿ 18,150.00

฿ 14,520.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 14.7 STR-960-Ⅱ Both top plate and main body are ivory

฿ 26,528.00

฿ 21,222.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D900×H740 30.7 - Top plate green, main body ivory

฿ 25,408.00

฿ 20,326.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D750×H740 27.6 - Top plate green, main body ivory

฿ 21,620.00

฿ 17,296.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1800×D600×H740 24 - Top plate green, main body ivory

฿ 24,663.00

฿ 19,730.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D900×H740 24.7 - Top plate green, main body ivory

฿ 24,233.00

฿ 19,386.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D750×H740 23.2 - Top plate green, main body ivory

฿ 21,138.00

฿ 16,910.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1500×D600×H740 19.8 - Top plate green, main body ivory

฿ 22,953.00

฿ 18,362.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D750×H740 21.3 - Top plate green, main body ivory

฿ 18,523.00

฿ 14,818.40

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W1200×D600×H740 17.8 - Top plate green, main body ivory

฿ 20,977.00

฿ 16,781.60

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D750×H740 16.8 - Top plate green, main body ivory

฿ 18,150.00

฿ 14,520.00

WORK TABLE FOLDING TYPE 1 Piece(s) 19 Day(s) W900×D600×H740 14.7 - Top plate green, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1