(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table Folding and Height Adjustment Type, PVC Sheet Top Plate, STPA Series

Work Table Folding and Height Adjustment Type, PVC Sheet Top Plate, STPA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,063.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3745-63 SALE
61-3745-64 SALE
61-3745-65 SALE
61-3745-66 SALE
61-3745-67 SALE
61-3745-68 SALE
61-3745-69 SALE
61-3745-70 SALE
61-3745-71 SALE
61-3745-72 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 36,350.00

฿ 29,080.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 34.2 STRA-1890-Ⅱ Both top plate and main body are ivory

฿ 34,750.00

฿ 27,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 30.8 STRA-1875-Ⅱ Both top plate and main body are ivory

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800D×600×H600 to 900 27.2 STRA-1860-Ⅱ Both top plate and main body are ivory

฿ 29,092.00

฿ 23,273.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 20 STRA-1260-Ⅱ Both top plate and main body are ivory

฿ 27,063.00

฿ 21,650.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 16.7 STRA-960-Ⅱ Both top plate and main body are ivory

฿ 36,350.00

฿ 29,080.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 34.2 - Top plate green, main body ivory

฿ 34,750.00

฿ 27,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 30.8 - Top plate green, main body ivory

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 27.2 - Top plate green, main body ivory

฿ 29,092.00

฿ 23,273.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 20 - Top plate green, main body ivory

฿ 27,063.00

฿ 21,650.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 16.7 - Top plate green, main body ivory

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Panel
    PVC Sheet Top Plate
  • Main Body
    Steel

Product Description

[Features]
·It is an excellent product that has both a height adjustment function and a folding function.
·You can install it according to various installation locations and workers.
・ When not in use, it can be folded and stored compactly.
·No tools are required and the 4 legs can be easily adjusted individually by operating the knobs. (adjustable in 7 levels with 50 mm pitch)

Part Number
61-3745-63 SALE
61-3745-64 SALE
61-3745-65 SALE
61-3745-66 SALE
61-3745-67 SALE
61-3745-68 SALE
61-3745-69 SALE
61-3745-70 SALE
61-3745-71 SALE
61-3745-72 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type Color

฿ 36,350.00

฿ 29,080.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 34.2 STRA-1890-Ⅱ Both top plate and main body are ivory

฿ 34,750.00

฿ 27,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 30.8 STRA-1875-Ⅱ Both top plate and main body are ivory

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800D×600×H600 to 900 27.2 STRA-1860-Ⅱ Both top plate and main body are ivory

฿ 29,092.00

฿ 23,273.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 20 STRA-1260-Ⅱ Both top plate and main body are ivory

฿ 27,063.00

฿ 21,650.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 16.7 STRA-960-Ⅱ Both top plate and main body are ivory

฿ 36,350.00

฿ 29,080.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 34.2 - Top plate green, main body ivory

฿ 34,750.00

฿ 27,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 30.8 - Top plate green, main body ivory

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 27.2 - Top plate green, main body ivory

฿ 29,092.00

฿ 23,273.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 20 - Top plate green, main body ivory

฿ 27,063.00

฿ 21,650.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H600 to 900 16.7 - Top plate green, main body ivory

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1