(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Wide Drawer, H740 mm, SUP Series

Work Table 150 Series With Fixed Wide Drawer, H740 mm, SUP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 21,297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-79 SALE
61-3744-80 SALE
61-3744-81 SALE
61-3744-82 SALE
61-3744-83 SALE
61-3744-84 SALE
61-3744-85 SALE
61-3744-86 SALE
61-3744-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 37,473.00

฿ 29,978.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 51.2

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 46.7

฿ 34,057.00

฿ 27,245.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 42.2

฿ 31,280.00

฿ 25,024.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 40.1

฿ 30,587.00

฿ 24,469.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 36.1

฿ 26,263.00

฿ 21,010.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 33.4

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 30.1

฿ 22,365.00

฿ 17,892.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 26.8

฿ 21,297.00

฿ 17,037.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 24.1

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·A drawer that fits the width of the work table, suitable for storing long items.
·Smooth opening and closing is possible by adopting a slide rail.
·You can open the drawer no matter where you stand, and you can see the whole thing.

Part Number
61-3744-79 SALE
61-3744-80 SALE
61-3744-81 SALE
61-3744-82 SALE
61-3744-83 SALE
61-3744-84 SALE
61-3744-85 SALE
61-3744-86 SALE
61-3744-87 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 37,473.00

฿ 29,978.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 51.2

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 46.7

฿ 34,057.00

฿ 27,245.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 42.2

฿ 31,280.00

฿ 25,024.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 40.1

฿ 30,587.00

฿ 24,469.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 36.1

฿ 26,263.00

฿ 21,010.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 33.4

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 30.1

฿ 22,365.00

฿ 17,892.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 26.8

฿ 21,297.00

฿ 17,037.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 24.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1