(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Cabinet, H740 mm, With Full-Scale Shelf Board, SUP Series

Work Table 150 Series With Fixed Cabinet, H740 mm, With Full-Scale Shelf Board, SUP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,663.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-39 SALE
61-3744-40 SALE
61-3744-41 SALE
61-3744-42 SALE
61-3744-43 SALE
61-3744-44 SALE
61-3744-45 SALE
61-3744-46 SALE
61-3744-47 SALE
61-3744-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 38,328.00

฿ 30,662.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 57.7

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 50

฿ 32,775.00

฿ 26,220.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 43.3

฿ 32,933.00

฿ 26,346.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 43.8

฿ 31,172.00

฿ 24,937.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 38

฿ 28,983.00

฿ 23,186.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 37.5

฿ 26,745.00

฿ 21,396.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 32.8

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 31.3

฿ 24,663.00

฿ 19,730.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 27.6

฿ 25,195.00

฿ 20,156.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 28.7

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·The cabinet is convenient for storing hand tools and can be installed in any position on the left or right.

Part Number
61-3744-39 SALE
61-3744-40 SALE
61-3744-41 SALE
61-3744-42 SALE
61-3744-43 SALE
61-3744-44 SALE
61-3744-45 SALE
61-3744-46 SALE
61-3744-47 SALE
61-3744-48 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 38,328.00

฿ 30,662.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 57.7

฿ 34,912.00

฿ 27,929.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 50

฿ 32,775.00

฿ 26,220.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 43.3

฿ 32,933.00

฿ 26,346.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 43.8

฿ 31,172.00

฿ 24,937.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 38

฿ 28,983.00

฿ 23,186.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 37.5

฿ 26,745.00

฿ 21,396.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 32.8

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 31.3

฿ 24,663.00

฿ 19,730.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 27.6

฿ 25,195.00

฿ 20,156.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 28.7

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1