(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series With Fixed Cabinet, H740 mm, SUP Series

Work Table 150 Series With Fixed Cabinet, H740 mm, SUP Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,858.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3744-19 SALE
61-3744-20 SALE
61-3744-21 SALE
61-3744-22 SALE
61-3744-23 SALE
61-3744-24 SALE
61-3744-25 SALE
61-3744-26 SALE
61-3744-27 SALE
61-3744-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 28,557.00

฿ 22,845.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 42.9

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 38.4

฿ 25,140.00

฿ 20,112.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 33.9

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2

฿ 24,393.00

฿ 19,514.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 30.2

฿ 22,420.00

฿ 17,936.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.9

฿ 21,247.00

฿ 16,997.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 26.6

฿ 20,925.00

฿ 16,740.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 25.7

฿ 19,858.00

฿ 15,886.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 23

฿ 20,390.00

฿ 16,312.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 23.5

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·The cabinet is convenient for storing hand tools and can be installed in any position on the left or right.

Part Number
61-3744-19 SALE
61-3744-20 SALE
61-3744-21 SALE
61-3744-22 SALE
61-3744-23 SALE
61-3744-24 SALE
61-3744-25 SALE
61-3744-26 SALE
61-3744-27 SALE
61-3744-28 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 28,557.00

฿ 22,845.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H740 42.9

฿ 25,995.00

฿ 20,796.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H740 38.4

฿ 25,140.00

฿ 20,112.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H740 33.9

฿ 25,088.00

฿ 20,070.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H740 34.2

฿ 24,393.00

฿ 19,514.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H740 30.2

฿ 22,420.00

฿ 17,936.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H740 29.9

฿ 21,247.00

฿ 16,997.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H740 26.6

฿ 20,925.00

฿ 16,740.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H740 25.7

฿ 19,858.00

฿ 15,886.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H740 23

฿ 20,390.00

฿ 16,312.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H740 23.5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1