(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Fixed, H950 mm, SUPH Series

Work Table 150 Series, Fixed, H950 mm, SUPH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,903.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3742-28 SALE
61-3742-29 SALE
61-3742-30 SALE
61-3742-31 SALE
61-3742-32 SALE
61-3742-33 SALE
61-3742-34 SALE
61-3742-35 SALE
61-3742-36 SALE
61-3742-37 SALE
61-3742-38 SALE
61-3742-39 SALE
61-3742-40
61-3742-41 SALE
61-3742-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 21,458.00

฿ 17,166.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 37.7

฿ 18,790.00

฿ 15,032.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 33.4

฿ 17,935.00

฿ 14,348.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 29.1

฿ 16,388.00

฿ 13,110.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H950 25.5

฿ 17,880.00

฿ 14,304.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 29.2

฿ 17,188.00

฿ 13,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 25.3

฿ 15,373.00

฿ 12,298.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H950 22.5

฿ 15,213.00

฿ 12,170.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 24.9

฿ 14,038.00

฿ 11,230.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 21.8

฿ 13,665.00

฿ 10,932.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H950 19.4

฿ 13,718.00

฿ 10,974.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 20.7

฿ 12,652.00

฿ 10,121.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 18.2

฿ 12,490.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H950 16.2

฿ 13,183.00

฿ 10,546.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 19.4

฿ 11,903.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 15.3

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·It is the same height as a general counter, easy to use, and the optimum height for standing work.

Part Number
61-3742-28 SALE
61-3742-29 SALE
61-3742-30 SALE
61-3742-31 SALE
61-3742-32 SALE
61-3742-33 SALE
61-3742-34 SALE
61-3742-35 SALE
61-3742-36 SALE
61-3742-37 SALE
61-3742-38 SALE
61-3742-39 SALE
61-3742-40
61-3742-41 SALE
61-3742-42
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 21,458.00

฿ 17,166.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H950 37.7

฿ 18,790.00

฿ 15,032.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H950 33.4

฿ 17,935.00

฿ 14,348.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H950 29.1

฿ 16,388.00

฿ 13,110.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H950 25.5

฿ 17,880.00

฿ 14,304.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H950 29.2

฿ 17,188.00

฿ 13,750.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H950 25.3

฿ 15,373.00

฿ 12,298.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H950 22.5

฿ 15,213.00

฿ 12,170.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H950 24.9

฿ 14,038.00

฿ 11,230.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H950 21.8

฿ 13,665.00

฿ 10,932.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H950 19.4

฿ 13,718.00

฿ 10,974.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H950 20.7

฿ 12,652.00

฿ 10,121.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H950 18.2

฿ 12,490.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H950 16.2

฿ 13,183.00

฿ 10,546.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H950 19.4

฿ 11,903.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H950 15.3

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1