(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Height Adjustment Type H900 to H1,200 mm, With Half-Sided Shelf Board / Full-Faced Shelf Board, SUPAH Series

Work Table 150 Series, Height Adjustment Type H900 to H1,200 mm, With Half-Sided Shelf Board / Full-Faced Shelf Board, SUPAH Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,817.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3741-60 SALE
61-3741-61 SALE
61-3741-62 SALE
61-3741-63 SALE
61-3741-64 SALE
61-3741-65 SALE
61-3741-66 SALE
61-3741-67 SALE
61-3741-68 SALE
61-3741-69 SALE
61-3741-70 SALE
61-3741-71 SALE
61-3741-72 SALE
61-3741-73 SALE
61-3741-74 SALE
61-3741-75 SALE
61-3741-76 SALE
61-3741-77 SALE
61-3741-78 SALE
61-3741-79 SALE
61-3741-80 SALE
61-3741-81 SALE
61-3741-82 SALE
61-3741-83 SALE
61-3741-84 SALE
61-3741-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type

฿ 32,268.00

฿ 25,814.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 to 1200 50.2 With half-sided shelf board

฿ 29,865.00

฿ 23,892.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 to 1200 43.9 With half-sided shelf board

฿ 28,427.00

฿ 22,741.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H900 to 1200 38.3 With half-sided shelf board

฿ 26,823.00

฿ 21,458.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H900 to 1200 34.7 With half-sided shelf board

฿ 28,427.00

฿ 22,741.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 to 1200 38.7 With half-sided shelf board

฿ 27,250.00

฿ 21,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H900 to 1200 33.8 With half-sided shelf board

฿ 25,383.00

฿ 20,306.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H900 to 1200 30.7 With half-sided shelf board

฿ 25,115.00

฿ 20,092.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 to 1200 33.4 With half-sided shelf board

฿ 23,460.00

฿ 18,768.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H900 to 1200 29.4 With half-sided shelf board

฿ 23,033.00

฿ 18,426.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H900 to 1200 26.8 With half-sided shelf board

฿ 22,873.00

฿ 18,298.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H900 to 1200 28.2 With half-sided shelf board

฿ 21,723.00

฿ 17,378.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 to 1200 25 With half-sided shelf board

฿ 21,512.00

฿ 17,209.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H900 to 1200 22.8 With half-sided shelf board

฿ 22,205.00

฿ 17,764.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H900 to 1200 25.8 With half-sided shelf board

฿ 20,817.00

฿ 16,653.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H900 to 1200 20.8 With half-sided shelf board

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 to 1200 57.6 With full-scale shelf board

฿ 34,322.00

฿ 27,457.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 to 1200 49.7 With full-scale shelf board

฿ 32,240.00

฿ 25,792.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H900 to 1200 43 With full-scale shelf board

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 to 1200 43.5 With full-scale shelf board

฿ 30,640.00

฿ 24,512.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H900 to 1200 37.7 With full-scale shelf board

฿ 28,398.00

฿ 22,718.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 to 1200 37.2 With full-scale shelf board

฿ 26,208.00

฿ 20,966.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H900 to 1200 32.5 With full-scale shelf board

฿ 25,408.00

฿ 20,326.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H900 to 1200 31 With full-scale shelf board

฿ 24,127.00

฿ 19,301.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 to 1200 27.3 With full-scale shelf board

฿ 24,608.00

฿ 19,686.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H900 to 1200 28.4 With full-scale shelf board

฿ 23,058.00

฿ 18,446.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H900 to 1200 22.5 With full-scale shelf board

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Since the height can be adjusted, it can be set to a height that is easy to use
·Height adjustment is possible with a 25 mm pitch
·The connection position can be set freely in the front-back direction, and you can use your feet widely even when sitting

Part Number
61-3741-60 SALE
61-3741-61 SALE
61-3741-62 SALE
61-3741-63 SALE
61-3741-64 SALE
61-3741-65 SALE
61-3741-66 SALE
61-3741-67 SALE
61-3741-68 SALE
61-3741-69 SALE
61-3741-70 SALE
61-3741-71 SALE
61-3741-72 SALE
61-3741-73 SALE
61-3741-74 SALE
61-3741-75 SALE
61-3741-76 SALE
61-3741-77 SALE
61-3741-78 SALE
61-3741-79 SALE
61-3741-80 SALE
61-3741-81 SALE
61-3741-82 SALE
61-3741-83 SALE
61-3741-84 SALE
61-3741-85 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Detail Type

฿ 32,268.00

฿ 25,814.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 to 1200 50.2 With half-sided shelf board

฿ 29,865.00

฿ 23,892.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 to 1200 43.9 With half-sided shelf board

฿ 28,427.00

฿ 22,741.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H900 to 1200 38.3 With half-sided shelf board

฿ 26,823.00

฿ 21,458.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H900 to 1200 34.7 With half-sided shelf board

฿ 28,427.00

฿ 22,741.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 to 1200 38.7 With half-sided shelf board

฿ 27,250.00

฿ 21,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H900 to 1200 33.8 With half-sided shelf board

฿ 25,383.00

฿ 20,306.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H900 to 1200 30.7 With half-sided shelf board

฿ 25,115.00

฿ 20,092.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 to 1200 33.4 With half-sided shelf board

฿ 23,460.00

฿ 18,768.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H900 to 1200 29.4 With half-sided shelf board

฿ 23,033.00

฿ 18,426.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H900 to 1200 26.8 With half-sided shelf board

฿ 22,873.00

฿ 18,298.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H900 to 1200 28.2 With half-sided shelf board

฿ 21,723.00

฿ 17,378.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 to 1200 25 With half-sided shelf board

฿ 21,512.00

฿ 17,209.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H900 to 1200 22.8 With half-sided shelf board

฿ 22,205.00

฿ 17,764.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H900 to 1200 25.8 With half-sided shelf board

฿ 20,817.00

฿ 16,653.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H900 to 1200 20.8 With half-sided shelf board

฿ 37,152.00

฿ 29,721.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H900 to 1200 57.6 With full-scale shelf board

฿ 34,322.00

฿ 27,457.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H900 to 1200 49.7 With full-scale shelf board

฿ 32,240.00

฿ 25,792.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H900 to 1200 43 With full-scale shelf board

฿ 32,348.00

฿ 25,878.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H900 to 1200 43.5 With full-scale shelf board

฿ 30,640.00

฿ 24,512.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H900 to 1200 37.7 With full-scale shelf board

฿ 28,398.00

฿ 22,718.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H900 to 1200 37.2 With full-scale shelf board

฿ 26,208.00

฿ 20,966.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H900 to 1200 32.5 With full-scale shelf board

฿ 25,408.00

฿ 20,326.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H900 to 1200 31 With full-scale shelf board

฿ 24,127.00

฿ 19,301.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600×H900 to 1200 27.3 With full-scale shelf board

฿ 24,608.00

฿ 19,686.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H900 to 1200 28.4 With full-scale shelf board

฿ 23,058.00

฿ 18,446.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H900 to 1200 22.5 With full-scale shelf board

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1