(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, With Half-Sided Shelf Board, SUPA Series

Work Table 150 Series, Height Adjustment Type H600 to H900 mm, With Half-Sided Shelf Board, SUPA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 19,642.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3741-19 SALE
61-3741-20 SALE
61-3741-21 SALE
61-3741-22 SALE
61-3741-23 SALE
61-3741-24 SALE
61-3741-25 SALE
61-3741-26 SALE
61-3741-27 SALE
61-3741-28 SALE
61-3741-29 SALE
61-3741-30 SALE
61-3741-31 SALE
61-3741-32 SALE
61-3741-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 31,147.00

฿ 24,917.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 48.2

฿ 28,747.00

฿ 22,997.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 42.1

฿ 27,250.00

฿ 21,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 36.6

฿ 25,650.00

฿ 20,520.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H600 to 900 33

฿ 27,303.00

฿ 21,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.9

฿ 26,075.00

฿ 20,860.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 32.1

฿ 24,207.00

฿ 19,365.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H600 to 900 29

฿ 23,995.00

฿ 19,196.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 31.6

฿ 22,287.00

฿ 17,829.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 27.7

฿ 21,860.00

฿ 17,488.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H600 to 900 25.1

฿ 21,752.00

฿ 17,401.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H600 to 900 26.4

฿ 20,552.00

฿ 16,441.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600H×600 to 900 23.3

฿ 20,338.00

฿ 16,270.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H600 to 900 21.1

฿ 21,085.00

฿ 16,868.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H600 to 900 24

฿ 19,642.00

฿ 15,713.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H600 to 900 19.1

Basic Specifications

  • Uniformly Distributed Load Capacity
    150㎏
  • Top Plate Heat-Resistant Temperature
    Approx. 80°C
  • Top Panel
    Polyurethane embossed sheet pasted
  • Main Body
    Steel
  • Color
    Silky white

Product Description

[Features]
·Since the height can be adjusted, it can be set to a height that is easy to use.
·Height adjustment is possible with a 25 mm pitch.
·The connection position can be set freely in the front-back direction, and you can use your feet widely even when sitting.

Part Number
61-3741-19 SALE
61-3741-20 SALE
61-3741-21 SALE
61-3741-22 SALE
61-3741-23 SALE
61-3741-24 SALE
61-3741-25 SALE
61-3741-26 SALE
61-3741-27 SALE
61-3741-28 SALE
61-3741-29 SALE
61-3741-30 SALE
61-3741-31 SALE
61-3741-32 SALE
61-3741-33 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)

฿ 31,147.00

฿ 24,917.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D900×H600 to 900 48.2

฿ 28,747.00

฿ 22,997.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D750×H600 to 900 42.1

฿ 27,250.00

฿ 21,800.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D600×H600 to 900 36.6

฿ 25,650.00

฿ 20,520.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1800×D450×H600 to 900 33

฿ 27,303.00

฿ 21,842.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D750×H600 to 900 36.9

฿ 26,075.00

฿ 20,860.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D600×H600 to 900 32.1

฿ 24,207.00

฿ 19,365.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1500×D450×H600 to 900 29

฿ 23,995.00

฿ 19,196.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D750×H600 to 900 31.6

฿ 22,287.00

฿ 17,829.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D600×H600 to 900 27.7

฿ 21,860.00

฿ 17,488.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W1200×D450×H600 to 900 25.1

฿ 21,752.00

฿ 17,401.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D750×H600 to 900 26.4

฿ 20,552.00

฿ 16,441.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D600H×600 to 900 23.3

฿ 20,338.00

฿ 16,270.40

LABORATORY TABLES 1 Piece(s) 19 Day(s) W900×D450×H600 to 900 21.1

฿ 21,085.00

฿ 16,868.00

LABORATORY TABLES 1 Piece(s) 19 Day(s) W750×D750×H600 to 900 24

฿ 19,642.00

฿ 15,713.60

LABORATORY TABLES 1 Piece(s) 19 Day(s) W600×D600×H600 to 900 19.1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1