(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Tray DT Series【200-300 Pieces Per Package】

Disposable Tray DT Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 14,805.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0185-18 SALE
61-0185-19 SALE
61-0185-20 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Number Contained In A Packet Part Number Size Product Detail Type

฿ 14,805.00

฿ 11,844.00

DISPOSABLE TRAY 1 Pack(s)

200 Pieces Per Package

19 Day(s) 200 pcs. DT-1 165×120×30mm 165 × 120 × 30 mm 200 pcs. included

฿ 25,622.00

฿ 20,497.60

DISPOSABLE TRAY 1 Pack(s)

300 Pieces Per Package

19 Day(s) 300 pcs. DT-2 210×130×30mm 210 × 130 × 30 mm 300 pcs. included

฿ 22,777.00

฿ 18,221.60

DISPOSABLE TRAY 1 Pack(s)

200 Pieces Per Package

19 Day(s) 200 pcs. DT-3 285×180×30mm 285 × 180 × 30 mm 200 pcs. included

Product Description

Disposable tray made of crimped pulp that can be used for both autoclave and EO gas sterilization.

Part Number
61-0185-18 SALE
61-0185-19 SALE
61-0185-20 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Number Contained In A Packet Part Number Size Product Detail Type

฿ 14,805.00

฿ 11,844.00

DISPOSABLE TRAY 1 Pack(s)

200 Pieces Per Package

19 Day(s) 200 pcs. DT-1 165×120×30mm 165 × 120 × 30 mm 200 pcs. included

฿ 25,622.00

฿ 20,497.60

DISPOSABLE TRAY 1 Pack(s)

300 Pieces Per Package

19 Day(s) 300 pcs. DT-2 210×130×30mm 210 × 130 × 30 mm 300 pcs. included

฿ 22,777.00

฿ 18,221.60

DISPOSABLE TRAY 1 Pack(s)

200 Pieces Per Package

19 Day(s) 200 pcs. DT-3 285×180×30mm 285 × 180 × 30 mm 200 pcs. included

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1