(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Temperature Dryer DXS Type

Constant Temperature Dryer DXS Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 67,758.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9660-36 SALE
61-9660-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Configuration Performance

฿ 67,758.00

฿ 50,818.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Inner Dimensions: Width 240 × depth 250 × height 340 mm (including space under the bottom tier), external dimensions * 2: Width 320 × depth 340 × height 685 mm; Internal volume: Approx. 20 L; Power supply (50/60 Hz) rated current: 100 V AC 4.5 A (15 A); Weight: Approx. 20 kg; Number of tiers / shelf brackets increment: 5 tiers / 50 mm Interior: Stainless steel plate; Exterior: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish; Heat insulating material: Rock wool; Heater: Steel / chrome wire heater (400 W); Exhaust port: SUS304 inner diameter 30 mm 1 top surface; Door: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Temperature Control Range: Room temperature +5 to 210°C; Temperature control accuracy: ±1°C (at 210°C); Temperature fluctuation: ±3 (at 210°C); Temperature distribution accuracy: ±10°C (at 210°C); Temperature gradient: 35°C (at 210°C); Maximum temperature attained time: Approx. 60 minutes (Room temperature +10°C to 210°C)

฿ 72,880.00

฿ 54,660.00

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Inner Dimensions: Width 300 × depth 350 × height 530 mm (including space under the bottom tier), external dimensions * 2: Width 380 × depth 440 × height 875 mm; Internal volume: Approx. 55 L; Power supply (50/60 Hz) rated current: 100 V AC 8.5 A (15 A); Weight: Approx. 30 kg; Number of tiers / shelf brackets increment: 9 tiers / 50 mm Interior: Stainless steel plate; Exterior: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish; Heat insulating material: Rock wool; Heater: Steel / chrome wire heater (800 W); Exhaust port: SUS304 inner diameter 30 mm 1 top surface; Door: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Temperature Control Range: Room temperature +5 to 210°C; Temperature control accuracy: ±1°C (at 210°C); Temperature fluctuation: ±3 (at 210°C); Temperature distribution accuracy: ±10°C (at 210°C); Temperature gradient: 40°C (at 210°C); Maximum temperature attained time: Approx. 60 minutes (Room temperature +10°C to 210°C)

Basic Specifications

  • Additional functionality
    Calibration offset, power failure compensation function, key lock, control panel: Seat key (LED: temperature, timer lamp: heater operation, abnormal temperature), main switch (Earth leakage circuit breaker)
  • Controller
    Temperature controller: PID control; Timer: 1 to 99 hours 59 minutes / 1 minute, 100 hours 0 minutes to 999 hours 50 minutes / 10 minutes; Temperature / timer display: LED digital display; Sensor: K thermocouple; Operation function: Fixed value operation (Quick auto stop, auto start, auto stop selection by timer setting)
  • Method
    Natural Convection
  • Safety Mechanism
    Hydraulic independent overheating prevention device, automatic overheating prevention, sensor input alarm, earth leakage circuit breaker
  • Accessory
    2 shelves, a set of fall prevention metal fittings

Product Description

Low temperature dryer with safety devices of hydraulic independent excess temperature rise prevention device, automatic overtemperature safety device, sensor input alarm, and earth leakage circuit breaker.

Part Number
61-9660-36 SALE
61-9660-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Configuration Performance

฿ 67,758.00

฿ 50,818.50

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Inner Dimensions: Width 240 × depth 250 × height 340 mm (including space under the bottom tier), external dimensions * 2: Width 320 × depth 340 × height 685 mm; Internal volume: Approx. 20 L; Power supply (50/60 Hz) rated current: 100 V AC 4.5 A (15 A); Weight: Approx. 20 kg; Number of tiers / shelf brackets increment: 5 tiers / 50 mm Interior: Stainless steel plate; Exterior: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish; Heat insulating material: Rock wool; Heater: Steel / chrome wire heater (400 W); Exhaust port: SUS304 inner diameter 30 mm 1 top surface; Door: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Temperature Control Range: Room temperature +5 to 210°C; Temperature control accuracy: ±1°C (at 210°C); Temperature fluctuation: ±3 (at 210°C); Temperature distribution accuracy: ±10°C (at 210°C); Temperature gradient: 35°C (at 210°C); Maximum temperature attained time: Approx. 60 minutes (Room temperature +10°C to 210°C)

฿ 72,880.00

฿ 54,660.00

INCUBATORS AND DRYERS 1 Piece(s) 19 Day(s) Inner Dimensions: Width 300 × depth 350 × height 530 mm (including space under the bottom tier), external dimensions * 2: Width 380 × depth 440 × height 875 mm; Internal volume: Approx. 55 L; Power supply (50/60 Hz) rated current: 100 V AC 8.5 A (15 A); Weight: Approx. 30 kg; Number of tiers / shelf brackets increment: 9 tiers / 50 mm Interior: Stainless steel plate; Exterior: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish; Heat insulating material: Rock wool; Heater: Steel / chrome wire heater (800 W); Exhaust port: SUS304 inner diameter 30 mm 1 top surface; Door: Chrome-free electrogalvanized steel plate, chemical resistant baked coating finish Temperature Control Range: Room temperature +5 to 210°C; Temperature control accuracy: ±1°C (at 210°C); Temperature fluctuation: ±3 (at 210°C); Temperature distribution accuracy: ±10°C (at 210°C); Temperature gradient: 40°C (at 210°C); Maximum temperature attained time: Approx. 60 minutes (Room temperature +10°C to 210°C)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1