(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9660-30 |
61-9660-31 |
61-9660-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | External Dimensions (mm) |
Temperature Distribution Accuracy | Maximum Temperature Attained Time | Number of Shelf Bracket (Stages) | Inner Tank Dimensions (Width × Depth × Height mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,675.00 ฿ 40,540.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 28 | 400 × 440 × 630 * Not including protrusions | ±10°C (at 300°C) | Approx. 45 min. | 6 | 300×310×300 | ||
฿ 63,200.00 ฿ 50,560.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 74 | 550 × 540 × 730 * Not including protrusions | ±10°C (at 300°C) | Approx. 60 minutes | 9 | 450×410×400 | ||
฿ 81,422.00 ฿ 61,066.50 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 153 | 700 × 640 × 830 * Not including protrusions | ±10°C (at 280°C) | Approx. 80 minutes | 12 | 600×510×500 |
Natural convection type low temperature dryer.
Operating temperature range (°C): Room temperature +5 to 280
Temperature control accuracy: ±1°C (at 300°C)
Part Number |
---|
61-9660-30 |
61-9660-31 |
61-9660-32 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Internal volume (L) | External Dimensions (mm) |
Temperature Distribution Accuracy | Maximum Temperature Attained Time | Number of Shelf Bracket (Stages) | Inner Tank Dimensions (Width × Depth × Height mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50,675.00 ฿ 40,540.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 28 | 400 × 440 × 630 * Not including protrusions | ±10°C (at 300°C) | Approx. 45 min. | 6 | 300×310×300 | ||
฿ 63,200.00 ฿ 50,560.00 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 74 | 550 × 540 × 730 * Not including protrusions | ±10°C (at 300°C) | Approx. 60 minutes | 9 | 450×410×400 | ||
฿ 81,422.00 ฿ 61,066.50 |
INCUBATORS AND DRYERS | 1 Piece(s) | 19 Day(s) | 153 | 700 × 640 × 830 * Not including protrusions | ±10°C (at 280°C) | Approx. 80 minutes | 12 | 600×510×500 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?