(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Work Benches (SUS304, H Frame Specifications)

Stainless Steel Work Benches (SUS304, H Frame Specifications)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,302.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0008-56 SALE
61-0008-57 SALE
61-0008-58 SALE
61-0008-59 SALE
61-0008-60 SALE
61-0008-61 SALE
61-0008-62 SALE
61-0008-63 SALE
61-0008-64 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 17,302.00

฿ 13,841.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 450 × depth 450 × height 800

฿ 18,690.00

฿ 14,952.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 800

฿ 20,400.00

฿ 16,320.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800

฿ 20,123.00

฿ 16,098.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800

฿ 21,975.00

฿ 17,580.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800

฿ 22,068.00

฿ 17,654.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800

฿ 25,490.00

฿ 20,392.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800

฿ 28,637.00

฿ 22,909.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800

฿ 31,735.00

฿ 25,388.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800

Basic Specifications

  • Specifications
    H frame specifications
  • Material
    SUS304

Product Description

[Features]
· Assembling type
·SUS304 work benches excellent at corrosion resistance
·Free charge for adjustment of overall height = 850 mm or less

Part Number
61-0008-56 SALE
61-0008-57 SALE
61-0008-58 SALE
61-0008-59 SALE
61-0008-60 SALE
61-0008-61 SALE
61-0008-62 SALE
61-0008-63 SALE
61-0008-64 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 17,302.00

฿ 13,841.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 450 × depth 450 × height 800

฿ 18,690.00

฿ 14,952.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 800

฿ 20,400.00

฿ 16,320.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 800

฿ 20,123.00

฿ 16,098.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800

฿ 21,975.00

฿ 17,580.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800

฿ 22,068.00

฿ 17,654.40

WORKBENCH 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800

฿ 25,490.00

฿ 20,392.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 800

฿ 28,637.00

฿ 22,909.60

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 800

฿ 31,735.00

฿ 25,388.00

WORKBENCH 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1