(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Folding Rear Car HC-906 Series

Folding Rear Car HC-906 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,705.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-8869-01 SALE
2-8869-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Weight (kg)

฿ 46,705.00

฿ 37,364.00

FOLDING REAR CAR 1 Piece(s) 19 Day(s) HC-906N 16.4

฿ 54,540.00

฿ 43,632.00

FOLDING REAR CAR 1 Piece(s) 19 Day(s) HC-906NA 18

Basic Specifications

  • Size (mm)
    890×1680×750
  • Load Capacity
    150 kg
  • Details
    Compaq
  • Tire Diameter
    ø20 inches
  • Basket Size
    600×900×320mm
  • Folding Size
    350×970×750mm
  • Material
    Aluminum

Product Description

[Features]
·It is a high-strength no-puncture tire.
·HC-906NA has a side panel.

Part Number
2-8869-01 SALE
2-8869-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Weight (kg)

฿ 46,705.00

฿ 37,364.00

FOLDING REAR CAR 1 Piece(s) 19 Day(s) HC-906N 16.4

฿ 54,540.00

฿ 43,632.00

FOLDING REAR CAR 1 Piece(s) 19 Day(s) HC-906NA 18

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1