(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0081-16 |
61-0081-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details |
---|---|---|---|---|---|---|
฿ 22,777.00 ฿ 18,221.60 |
STAINLESS STEEL WAGONS | 1 Piece(s) | 19 Day(s) | D 450 mm × W 600 mm × H 800 mm | ||
฿ 26,762.00 ฿ 21,409.60 |
STAINLESS STEEL WAGONS | 1 Piece(s) | 19 Day(s) | D 450 mm × W 750 mm × H 800 mm |
[Features]
·Since the top plate is perforated, dust does not collect.
Part Number |
---|
61-0081-16 |
61-0081-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Details |
---|---|---|---|---|---|---|
฿ 22,777.00 ฿ 18,221.60 |
STAINLESS STEEL WAGONS | 1 Piece(s) | 19 Day(s) | D 450 mm × W 600 mm × H 800 mm | ||
฿ 26,762.00 ฿ 21,409.60 |
STAINLESS STEEL WAGONS | 1 Piece(s) | 19 Day(s) | D 450 mm × W 750 mm × H 800 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?