(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cart (SUS304, 1 Tier With Guard, 1 Tier Without Guard) MN11 Series

Stainless Steel Cart (SUS304, 1 Tier With Guard, 1 Tier Without Guard) MN11 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,158.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0014-32 SALE
61-0014-33 SALE
61-0014-34 SALE
61-0014-35 SALE
61-0014-36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 25,158.00

฿ 20,126.40

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 800 (Excluding handle dimensions)

฿ 27,700.00

฿ 22,160.00

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800 (Excluding handle dimensions)

฿ 32,037.00

฿ 25,629.60

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800 (Excluding handle dimensions)

฿ 29,642.00

฿ 23,713.60

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800 (Excluding handle dimensions)

฿ 34,775.00

฿ 27,820.00

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 800 (Excluding handle dimensions)

Basic Specifications

  • Details
    Swivel caster (Steel metal fittings: ø75 mm; Urethane wheels: with stopper)
  • Specifications
    1 tier with guard / 1 tier without guard
  • Guard Height
    35 mm (Cylindrical rod)
  • Material
    SUS304

Product Description

[Features]
· Product requires assembly
·SUS304 cart with excellent corrosion resistance
·Two-tier type (Single-tier shelf with guard)
·One side handle
·Lower shelf position can be changed (25 mm increments)

Part Number
61-0014-32 SALE
61-0014-33 SALE
61-0014-34 SALE
61-0014-35 SALE
61-0014-36 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm)

฿ 25,158.00

฿ 20,126.40

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 800 (Excluding handle dimensions)

฿ 27,700.00

฿ 22,160.00

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 800 (Excluding handle dimensions)

฿ 32,037.00

฿ 25,629.60

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 800 (Excluding handle dimensions)

฿ 29,642.00

฿ 23,713.60

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 800 (Excluding handle dimensions)

฿ 34,775.00

฿ 27,820.00

STAINLESS STEEL WAGONS 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 800 (Excluding handle dimensions)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1