(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Cabinet With Adjust (SUS430, With Drawer, Single-Tier Type, Glass Door Specification) LADG Series

Storage Cabinet With Adjust (SUS430, With Drawer, Single-Tier Type, Glass Door Specification) LADG Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 46,262.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0014-16 SALE
61-0014-17 SALE
61-0014-18 SALE
61-0014-19 SALE
61-0014-20 SALE
61-0014-21 SALE
61-0014-22 SALE
61-0014-23 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers Product Detail Type

฿ 46,262.00

฿ 37,009.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 2 pcs. One tier included (Variable: 30 mm increments)

฿ 52,462.00

฿ 41,969.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 2 pcs. One tier included (Variable: 30 mm increments)

฿ 57,690.00

฿ 46,152.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 3 pcs. One tier included (Variable: 30 mm increments)

฿ 66,570.00

฿ 53,256.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 3 pcs. One tier included (Variable: 30 mm increments)

฿ 64,720.00

฿ 51,776.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 77,303.00

฿ 57,977.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 72,307.00

฿ 54,230.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 73,914.00

฿ 64,674.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Glass door
  • Details
    Vibration resistant fixing bracket included
  • Material
    SUS430

Product Description

[Features]
·Single-tier type
·Adjust specifications
·SUS430 storage cabinet
·With a drawer that is convenient for storage
·One tier included

Part Number
61-0014-16 SALE
61-0014-17 SALE
61-0014-18 SALE
61-0014-19 SALE
61-0014-20 SALE
61-0014-21 SALE
61-0014-22 SALE
61-0014-23 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers Product Detail Type

฿ 46,262.00

฿ 37,009.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 2 pcs. One tier included (Variable: 30 mm increments)

฿ 52,462.00

฿ 41,969.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 2 pcs. One tier included (Variable: 30 mm increments)

฿ 57,690.00

฿ 46,152.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 3 pcs. One tier included (Variable: 30 mm increments)

฿ 66,570.00

฿ 53,256.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 3 pcs. One tier included (Variable: 30 mm increments)

฿ 64,720.00

฿ 51,776.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 77,303.00

฿ 57,977.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 72,307.00

฿ 54,230.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

฿ 73,914.00

฿ 64,674.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 4 pcs. One tier included (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1