(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AS ONE Corporation, VADG Series With Storage Cabinet, Adjustable

AS ONE Corporation, VADG Series With Storage Cabinet, Adjustable

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 69,162.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0014-08 SALE
61-0014-09 SALE
61-0014-10 SALE
61-0014-11 SALE
61-0014-12 SALE
61-0014-13 SALE
61-0014-14 SALE
61-0014-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers Product Detail Type

฿ 69,162.00

฿ 51,871.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,750 2 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 80,913.00

฿ 60,684.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,750 2 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 72,604.00

฿ 63,528.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,750 3 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 86,721.00

฿ 75,880.88

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,750 3 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,227.00

฿ 69,323.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 97,547.00

฿ 85,353.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 89,457.00

฿ 78,274.88

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 109,680.00

฿ 95,970.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Upper glass door / lower stainless steel door
  • Details
    Vibration resistant fixing bracket included
  • Material
    SUS430

Product Description

[Features]
·Divided into upper and lower tiers
·Adjust specifications
·SUS430 storage cabinet
·With a drawer that is convenient for storage
·Both the upper and lower tiers come with one inner shelf each

Part Number
61-0014-08 SALE
61-0014-09 SALE
61-0014-10 SALE
61-0014-11 SALE
61-0014-12 SALE
61-0014-13 SALE
61-0014-14 SALE
61-0014-15 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Number of drawers Product Detail Type

฿ 69,162.00

฿ 51,871.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,750 2 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 80,913.00

฿ 60,684.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,750 2 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 72,604.00

฿ 63,528.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,750 3 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 86,721.00

฿ 75,880.88

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,750 3 pcs. Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,227.00

฿ 69,323.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 97,547.00

฿ 85,353.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 89,457.00

฿ 78,274.88

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 109,680.00

฿ 95,970.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,750 4 pcs. Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1