(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Storage Cabinet With Adjust (SUS430, Single-Tier Type, Stainless Steel Door Specification) LA Series

Storage Cabinet With Adjust (SUS430, Single-Tier Type, Stainless Steel Door Specification) LA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 33,723.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0013-67 SALE
61-0013-68 SALE
61-0013-69 SALE
61-0013-70 SALE
61-0013-71 SALE
61-0013-72 SALE
61-0013-73 SALE
61-0013-74 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 33,723.00

฿ 26,978.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 39,922.00

฿ 31,937.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 39,787.00

฿ 31,829.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 48,667.00

฿ 38,933.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 42,143.00

฿ 33,714.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 54,727.00

฿ 43,781.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 47,602.00

฿ 38,081.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 61,528.00

฿ 49,222.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Stainless steel door
  • Details
    Vibration resistant fixing bracket included
  • Material
    SUS430

Product Description

[Features]
·Single-tier type
·Adjust specifications
·SUS430 storage cabinet
·One tier included

Part Number
61-0013-67 SALE
61-0013-68 SALE
61-0013-69 SALE
61-0013-70 SALE
61-0013-71 SALE
61-0013-72 SALE
61-0013-73 SALE
61-0013-74 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 33,723.00

฿ 26,978.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 39,922.00

฿ 31,937.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 39,787.00

฿ 31,829.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 950 One tier included (Variable: 30 mm increments)

฿ 48,667.00

฿ 38,933.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 950 One tier included (Variable: 30 mm increments)

฿ 42,143.00

฿ 33,714.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 54,727.00

฿ 43,781.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 47,602.00

฿ 38,081.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

฿ 61,528.00

฿ 49,222.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 950 One tier included (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1