(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cupboard (SUS430, Two-Tier Type, Upper and Lower Stainless Steel Door Specifications)

Cupboard (SUS430, Two-Tier Type, Upper and Lower Stainless Steel Door Specifications)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 38,662.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-0012-66 SALE
61-0012-67 SALE
61-0012-68 SALE
61-0012-69 SALE
61-0012-70 SALE
61-0012-71 SALE
61-0012-72 SALE
61-0012-73 SALE
61-0012-74 SALE
61-0012-75 SALE
61-0012-76 SALE
61-0012-77 SALE
61-0012-78 SALE
61-0012-79 SALE
61-0012-80 SALE
61-0012-81 SALE
61-0012-82 SALE
61-0012-83 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 38,662.00

฿ 30,929.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 50,320.00

฿ 40,256.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 45,537.00

฿ 36,429.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 58,192.00

฿ 46,553.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 53,008.00

฿ 42,406.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 65,663.00

฿ 52,530.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,015.00

฿ 59,261.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 63,970.00

฿ 51,176.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 81,705.00

฿ 61,278.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 85,834.00

฿ 75,104.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 67,258.00

฿ 50,443.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 77,379.00

฿ 67,706.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 91,130.00

฿ 79,738.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 114,189.00

฿ 99,915.38

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 77,818.00

฿ 58,363.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 88,480.00

฿ 77,420.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 104,879.00

฿ 91,769.13

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 127,170.00

฿ 104,724.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Basic Specifications

  • Specifications
    Upper and lower stainless steel doors
  • Material
    SUS430

Product Description

[Features]
·Divided into upper and lower tiers
·SUS430 cupboard
·Both the upper and lower tiers come with one inner shelf each

Part Number
61-0012-66 SALE
61-0012-67 SALE
61-0012-68 SALE
61-0012-69 SALE
61-0012-70 SALE
61-0012-71 SALE
61-0012-72 SALE
61-0012-73 SALE
61-0012-74 SALE
61-0012-75 SALE
61-0012-76 SALE
61-0012-77 SALE
61-0012-78 SALE
61-0012-79 SALE
61-0012-80 SALE
61-0012-81 SALE
61-0012-82 SALE
61-0012-83 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (mm) Product Detail Type

฿ 38,662.00

฿ 30,929.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 600 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 50,320.00

฿ 40,256.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 600 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 45,537.00

฿ 36,429.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 750 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 58,192.00

฿ 46,553.60

WAREHOUSES 1 Piece(s) 19 Day(s) Width 750 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 53,008.00

฿ 42,406.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 65,663.00

฿ 52,530.40

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 79,015.00

฿ 59,261.25

WAREHOUSES 1 Piece(s) 19 Day(s) Width 900 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 63,970.00

฿ 51,176.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 81,705.00

฿ 61,278.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 85,834.00

฿ 75,104.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,200 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Variable: 30 mm increments)

฿ 67,258.00

฿ 50,443.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 77,379.00

฿ 67,706.63

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 91,130.00

฿ 79,738.75

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 114,189.00

฿ 99,915.38

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,500 × depth 900 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 77,818.00

฿ 58,363.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 450 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 88,480.00

฿ 77,420.00

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 600 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 104,879.00

฿ 91,769.13

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 750 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

฿ 127,170.00

฿ 104,724.50

WAREHOUSES 1 Piece(s) 19 Day(s) Width 1,800 × depth 900 × height 1,800 Both the upper and lower tiers come with one inner shelf each (Left and right split, variable type: 30 mm increments)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1