(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Crown Zedlan Comfort-King Supreme K40023

Crown Zedlan Comfort-King Supreme K40023

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,200.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3594-45
61-3594-46
61-3594-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 5,200.57

INDOOR MATS 1 Piece(s) 12 Day(s) Black

฿ 6,405.00

INDOOR MATS 1 Piece(s) 19 Day(s) Gray

฿ 6,405.00

INDOOR MATS 1 Piece(s) 19 Day(s) Blue

Basic Specifications

  • Size
    Width 61 cm × length 91 cm × thickness 13 mm

Product Description

[Features]
·Zedlan is 3 times more elastic than regular foam mats.
·It's 13 mm thick and it's very comfortable.
·It reduces fatigue from working while standing.
·Elasticity does not change even in low temperature environments.
·It has excellent wear resistance and anti-slip properties.
· Flameproof compliant product.

Part Number
61-3594-45
61-3594-46
61-3594-47
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color

฿ 5,200.57

INDOOR MATS 1 Piece(s) 12 Day(s) Black

฿ 6,405.00

INDOOR MATS 1 Piece(s) 19 Day(s) Gray

฿ 6,405.00

INDOOR MATS 1 Piece(s) 19 Day(s) Blue

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1