(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Guard Tape (Line Tape) Green, Removable Type

Guard Tape (Line Tape) Green, Removable Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,028.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3417-21
61-3417-27
61-3417-33 SALE
61-3417-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 8,005.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 100 m

฿ 2,028.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 20 m

฿ 13,878.00

฿ 11,102.40

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 100 m

฿ 3,205.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 20 m

Basic Specifications

  • Color
    Green
  • Thickness
    0.2mm
  • Material
    Olefin resin (Surface polyester processing)

Product Description

[Features]
·It can be stuck firmly and the floor remains clean even after it is peeled off.
·Unlike the conventional area marking tape, no glue marks remain after peeling. It is a removable type that can be used cleanly without getting the floor of gymnasiums and warehouses dirty, etc.

Part Number
61-3417-21
61-3417-27
61-3417-33 SALE
61-3417-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size

฿ 8,005.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 100 m

฿ 2,028.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 25 mm width × 20 m

฿ 13,878.00

฿ 11,102.40

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 100 m

฿ 3,205.00

DISPLAY TAPES 1 Piece(s) 19 Day(s) 50 mm width × 20 m

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1