(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-3416-84 |
61-3416-88 |
61-3416-92 |
61-3416-96 |
61-3417-01 |
61-3417-05 |
61-3417-09 |
61-3417-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 10,142.00 |
GUARD TAPE GT-251TR | 1 Piece(s) | 19 Day(s) | 25 mm width × 100 m | ||
฿ 2,563.00 |
GUARD TAPE GT-252TR | 1 Piece(s) | 19 Day(s) | 25 mm width × 20 m | ||
฿ 18,683.00 ฿ 14,946.40 |
GUARD TAPE GT-501TR | 1 Piece(s) | 19 Day(s) | 50 mm width × 100 m | ||
฿ 4,272.00 |
GUARD TAPE GT-502TR | 1 Piece(s) | 19 Day(s) | 50 mm width × 20 m | ||
฿ 28,290.00 ฿ 22,632.00 |
GUARD TAPE GT-751TR | 1 Piece(s) | 19 Day(s) | 75 mm width × 100 m | ||
฿ 6,405.00 |
GUARD TAPE GT-752TR | 1 Piece(s) | 19 Day(s) | 75 mm width × 20 m | ||
฿ 36,300.00 ฿ 29,040.00 |
GUARD TAPE GT-101TR | 1 Piece(s) | 19 Day(s) | 100 mm width × 100 m | ||
฿ 8,005.00 |
GUARD TAPE GT-102TR | 1 Piece(s) | 19 Day(s) | 100 mm width × 20 m |
[Features]
・ A line tape with release paper for easy putting.
・ The surface is treated with polyester and has excellent durability.
·It comes with a release paper and is an excellent product in terms of "easiness to paste".
Part Number |
---|
61-3416-84 |
61-3416-88 |
61-3416-92 |
61-3416-96 |
61-3417-01 |
61-3417-05 |
61-3417-09 |
61-3417-13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|
฿ 10,142.00 |
GUARD TAPE GT-251TR | 1 Piece(s) | 19 Day(s) | 25 mm width × 100 m | ||
฿ 2,563.00 |
GUARD TAPE GT-252TR | 1 Piece(s) | 19 Day(s) | 25 mm width × 20 m | ||
฿ 18,683.00 ฿ 14,946.40 |
GUARD TAPE GT-501TR | 1 Piece(s) | 19 Day(s) | 50 mm width × 100 m | ||
฿ 4,272.00 |
GUARD TAPE GT-502TR | 1 Piece(s) | 19 Day(s) | 50 mm width × 20 m | ||
฿ 28,290.00 ฿ 22,632.00 |
GUARD TAPE GT-751TR | 1 Piece(s) | 19 Day(s) | 75 mm width × 100 m | ||
฿ 6,405.00 |
GUARD TAPE GT-752TR | 1 Piece(s) | 19 Day(s) | 75 mm width × 20 m | ||
฿ 36,300.00 ฿ 29,040.00 |
GUARD TAPE GT-101TR | 1 Piece(s) | 19 Day(s) | 100 mm width × 100 m | ||
฿ 8,005.00 |
GUARD TAPE GT-102TR | 1 Piece(s) | 19 Day(s) | 100 mm width × 20 m |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?