(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-0078-40 |
61-0078-41 |
61-0078-42 |
61-0078-43 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Product detail type |
---|---|---|---|---|---|---|---|---|
฿ 8,968.00 |
MICROHIGHNESS GLOVES S | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | S size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES M | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Polyester/nylon with conductive thread | M size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES L | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | L size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES LL | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | LL size |
[Features]
·Because the gloves are made of ultrafine fibers, you can handle items without damaging them.
Part Number |
---|
61-0078-40 |
61-0078-41 |
61-0078-42 |
61-0078-43 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material | Product detail type |
---|---|---|---|---|---|---|---|---|
฿ 8,968.00 |
MICROHIGHNESS GLOVES S | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | S size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES M | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | Polyester/nylon with conductive thread | M size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES L | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | L size | ||
฿ 8,968.00 |
MICROHIGHNESS GLOVES LL | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | - | LL size |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?