(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mamoru-Kun #910, Black, MAMORU910-BK Series (61-3601-92)

Mamoru-Kun #910, Black, MAMORU910-BK Series (61-3601-92)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-3601-91
61-3601-92
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Both hands weight Overall length

฿ 642.00

GRIP GLOVES 1 Piece(s) 19 Day(s) 76.0cm 140g 23.0cm

฿ 642.00

GRIP GLOVES 1 Piece(s) 19 Day(s) 80.0cm 160g 24.5cm

Basic Specifications

  • Color
    Black
  • Circumference
    23.0cm

Product Description

[Features]
·The rubber sponge on the back of the hand reduces impacts caused by failure of hammering, etc.
·A durable hard type with a thick rubber coat.

Part Number
61-3601-91
61-3601-92
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length Both hands weight Overall length

฿ 642.00

GRIP GLOVES 1 Piece(s) 19 Day(s) 76.0cm 140g 23.0cm

฿ 642.00

GRIP GLOVES 1 Piece(s) 19 Day(s) 80.0cm 160g 24.5cm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1