(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·The strobe prevents motion blur and camera shake.
·USB digital microscope that has achieved one of the highest image quality in the Premier series, which features high image quality.
Part Number |
---|
61-4700-87 |
61-4700-89 |
61-4700-95 |
61-4701-02 |
61-4701-07 |
61-4701-25 |
61-4701-26 |
61-4701-27 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product detail type |
---|---|---|---|---|---|---|
฿ 12,583.00 ฿ 10,066.40 | DINO-LITE PREMIER E | 1 Piece(s) | 19 Day(s) | Magnification rate 230 times, still image: video recording possible; introductory model with measurement function | ||
฿ 24,378.00 ฿ 19,502.40 | DINOAM 3713 TB DINO RIGHT | 1 Piece(s) | 19 Day(s) | Subject blur / camera shake prevention model | ||
฿ 23,473.00 ฿ 18,778.40 | DINO-LITE PREMIER M | 1 Piece(s) | 40 Day(s) | Basic model | ||
฿ 28,917.00 ฿ 23,133.60 | DINO-LITE PREMIER M LWD | 1 Piece(s) | 19 Day(s) | Newly designed body, telephoto basic model | ||
฿ 31,943.00 ฿ 25,554.40 | DINOAM 4113 ZT DINO LIGHT | 1 Piece(s) | 40 Day(s) | Newly designed body, equipped with polarization function, basic model | ||
฿ 41,922.00 ฿ 33,537.60 | DINO-LITE PREMIER 500M | 1 Piece(s) | 19 Day(s) | Equipped with 5 million pixel sensor 2,592 × 1,944 pixel, highest image quality model | ||
฿ 48,277.00 ฿ 38,621.60 | DINOAM 7013 MZT DINO LIGHT | 1 Piece(s) | 19 Day(s) | Aluminum body, full spec model | ||
฿ 51,302.00 ฿ 41,041.60 | DINO RIGHT | 1 Piece(s) | 19 Day(s) | Equipped with polarization function, high magnification model |
Loading...
Size (mm) | Diameter 32 × height 105 |
---|
How can we improve?
How can we improve?