1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dog Wrench (Part Number)

AXE GRINDER

Dog Wrench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,253.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For tightening screws on small molds / press assembly of mass produced products / face holder screw tightening.
· Compact and lightweight, with a total length of 140 mm and a weight of 800 g.
· Convenient for working in confined spaces.
· Employs a locking hammer.
· 8-stage torque adjustment.
· Rotate forward or in reverse using different grips.
· The inlet part rotates across a range of 360° reducing the load on the user's wrist while eliminating hose kinks.
· Tip tool matching - hexagonal torque wrench, Torx wrench

 
Part Number
KI-851
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,253.19

AXE GRINDER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 102 Capacity Bolt Diameter(φ/mm) M10 Number Of Rotations(rpm) 10,000
Air Consumption Amount(m³/min) 0.3