1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Stick Long (Part Number)

NGA LED

LED Stick Long
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,357.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description


[Features]
· Separate type that allows replacement of LED light on the tip
· Magnetic force: 32 kgf

Part Number
LED8400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,357.20

NGA LED 1 Piece(s) 45 Day(s)

Loading...

  1. 1
 

Basic Information

Light Type LED Light Power Supply Model Power cord type Adsorption Force(N) 313.8
Full Height Scope(mm) 700 ~ Magnet width(mm) 30 Magnet depth(mm) 40
Magnet width height(mm) 35 LED bulb 18 (0.3 W) Power consumption(W) 5.4
Accessories 100 VAC adapter Light Source Portion Size(mm) 353 Features Luminance: 756 lm

Please check the type/dimensions/specifications of the part LED8400 in the LED Stick Long series.