(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Three Way Connector with Valve

Three Way Connector with Valve

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Do not leave the hose with the cock set to stop the water flow. After use, be sure to turn off the faucet and drain the water out of the product and the hose.

Specifications of G-099FJ

  • Product Type
    Related Components
  • Height (mm)
    115
  • JAN Code
    4975373000994
  • Trusco Code
    381-3959
  • Material
    ABS Resin
  • Mass(g)
    93
  • Conforming connector
    All Types of Takagi Connectors
  • Specifications
    With Switching Valve for Water Flow/Stop
Part Number
G-099FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 793.12

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Related Components
  • Height (mm)
    115
  • JAN Code
    4975373000994
  • Trusco Code
    381-3959
  • Material
    ABS Resin
  • Mass(g)
    93
  • Conforming connector
    All Types of Takagi Connectors
  • Specifications
    With Switching Valve for Water Flow/Stop

Product Description

[Features]
· Can connect to a nipple and divert water in 2 directions.
[Applications]
· For connecting hoses together.

Specifications of G-099FJ

  • Product Type
    Related Components
  • Height (mm)
    115
  • JAN Code
    4975373000994
  • Trusco Code
    381-3959
  • Material
    ABS Resin
  • Mass(g)
    93
  • Conforming connector
    All Types of Takagi Connectors
  • Specifications
    With Switching Valve for Water Flow/Stop
Part Number
G-099FJ
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 793.12

SPRINKLER SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1