(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Zing Taro NEO HSK-300

Solder Zing Taro NEO HSK-300

You can add up to 6 items to the comparison list.

Loading...

Specifications of HSK-300

  • Product Type
    Related Item
  • Tip diameter(mm)
    1.5
  • Power Consumption(W)
    45
  • Power Supply(V)
    AC100
  • Maximum Temperature(°C)
    400
  • Cord Length(m)
    1.45
  • JAN Code
    4931442570188
  • Trusco Code
    819-5899
  • Accessory
    Tip for Cleaning Wire x 1, T-31 Type Tip (Body Mounted)
  • Mass(g)
    180
Part Number
HSK-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,647.24

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Related Item
  • Tip diameter(mm)
    1.5
  • Power Consumption(W)
    45
  • Power Supply(V)
    AC100
  • Maximum Temperature(°C)
    400
  • Cord Length(m)
    1.45
  • JAN Code
    4931442570188
  • Trusco Code
    819-5899
  • Accessory
    Tip for Cleaning Wire x 1, T-31 Type Tip (Body Mounted)
  • Mass(g)
    180

Product Description

[Features]
· Cleaning the iron tip is easy and it can also be used for simple soldering.
· Can be operated with one hand for reliable suction.
· Can cleanly remove solder from through holes.
[Applications]
· Wire for chip cleaning x 1, T-31 type chip (mounted on the main body)

Specifications of HSK-300

  • Product Type
    Related Item
  • Tip diameter(mm)
    1.5
  • Power Consumption(W)
    45
  • Power Supply(V)
    AC100
  • Maximum Temperature(°C)
    400
  • Cord Length(m)
    1.45
  • JAN Code
    4931442570188
  • Trusco Code
    819-5899
  • Accessory
    Tip for Cleaning Wire x 1, T-31 Type Tip (Body Mounted)
  • Mass(g)
    180
Part Number
HSK-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,647.24

COMPATIBLE DESOLDERING TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1