(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NW Box

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NW-L1-CL

  • Capacity(L)
    8.8
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    330(W)×453(D)×65(H)
  • JAN Code
    4991068146822
  • Mass(kg)
    1.6
  • Material
    Partition Plate L [Extra Large]: Polystyrene
  • Amount Of Content
    1 Set
Part Number
NW-L1-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 939.95

BOX TYPE CONTAINERS 4 Piece(s) 3 Day(s) 1 Set

Basic Specifications

  • Capacity(L)
    8.8
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    330(W)×453(D)×65(H)
  • JAN Code
    4991068146822
  • Mass(kg)
    1.6
  • Material
    Partition Plate L [Extra Large]: Polystyrene
  • Amount Of Content
    1 Set

Product Description

[Features]
· The main body and lid can be fixed with a buckle, preventing the contents from falling out while carrying.
· NW-M1 Partitions: [Small] × 3, [Medium] × 3, [Large] × 1
· NW-L1 partitions: [Small] × 6, [Medium] × 3, [Extra Large] × 2
· An M1 container is set for the upper stage of NW-13. Partitions: [Small] × 3, [Medium] × 3, [Large] × 1
· An L1 container is set for the upper stage of NW-22. Partitions: [Small] × 6, [Medium] × 3, [Extra Large] × 2
· An M1 container is set for the upper stage of NW-25. Partitions: [Small] × 3, [Medium] × 3, [Large] × 1
· An L1 container is set for the upper stage of NW-45. Partitions: [Small] × 6, [Medium] × 3, [Extra Large] × 2

Specifications of NW-L1-CL

  • Capacity(L)
    8.8
  • Color
    Clear
  • Product Type
    Box type container
  • Material (Main Body)
    Polypropylene (PP)
  • Inside Dimension(mm)
    330(W)×453(D)×65(H)
  • JAN Code
    4991068146822
  • Mass(kg)
    1.6
  • Material
    Partition Plate L [Extra Large]: Polystyrene
  • Amount Of Content
    1 Set
Part Number
NW-L1-CL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 939.95

BOX TYPE CONTAINERS 4 Piece(s) 3 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1