(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation Cover Dedicated for Stainless Steel Container [KTTK-J-L], ECK-KTTK-J-L Series

Insulation Cover Dedicated for Stainless Steel Container [KTTK-J-L], ECK-KTTK-J-L Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 88,773.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1373-09 SALE
62-1373-10 SALE
62-1373-11 SALE
62-1373-12 SALE
62-1373-13 SALE
62-1373-14 SALE
62-1373-15 SALE
62-1373-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer diameter Weight Product Detail Type

฿ 88,773.00

฿ 77,676.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) ø470 mm × outer height H 340 mm 4 kg For KTTK-J-L-36

฿ 88,773.00

฿ 77,676.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) ø470 mm × outer height H 380 mm 4 kg For KTTK-J-L-39

฿ 105,416.00

฿ 92,239.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø510 mm × outer height H 440 mm 5 kg For KTTK-J-L-43

฿ 125,914.00

฿ 103,690.18

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø610 mm × outer height H 460 mm 6 kg For KTTK-J-L-47

฿ 139,579.00

฿ 114,943.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø610 mm × outer height H 580 mm 7 kg For KTTK-J-L-47H

฿ 163,979.00

฿ 135,036.71

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø680 mm × outer height H 630 mm 8 kg For KTTK-J-L-565

฿ 199,119.00

฿ 163,974.50

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø680 mm × outer height H 910 mm 9 kg For KTTK-J-L-565H

฿ 233,770.00

฿ 192,509.60

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø740 mm × outer height H 1,010 mm 12 kg For KTTK-J-L-635

Basic Specifications

  • Thickness(mm)
    15
  • Materials
    External material: silicone coated glass cloth; Heat insulating material: glass wool needle mat
  • Installing
    Belt / hook-and-loop tape fixing
  • Color
    Silver
  • Heat Resistance Temperature(℃)
    Up to 200

Product Description

[Specifications]
·Materials: External material: silicone coated glass cloth; Heat insulating material: glass wool needle mat
·Installation: Belt / hook-and-loop tape fixing
·Heat resistant temperature (°C): Up to 200

Part Number
62-1373-09 SALE
62-1373-10 SALE
62-1373-11 SALE
62-1373-12 SALE
62-1373-13 SALE
62-1373-14 SALE
62-1373-15 SALE
62-1373-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outer diameter Weight Product Detail Type

฿ 88,773.00

฿ 77,676.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) ø470 mm × outer height H 340 mm 4 kg For KTTK-J-L-36

฿ 88,773.00

฿ 77,676.38

METAL CONTAINERS 1 Piece(s) 19 Day(s) ø470 mm × outer height H 380 mm 4 kg For KTTK-J-L-39

฿ 105,416.00

฿ 92,239.00

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø510 mm × outer height H 440 mm 5 kg For KTTK-J-L-43

฿ 125,914.00

฿ 103,690.18

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø610 mm × outer height H 460 mm 6 kg For KTTK-J-L-47

฿ 139,579.00

฿ 114,943.31

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø610 mm × outer height H 580 mm 7 kg For KTTK-J-L-47H

฿ 163,979.00

฿ 135,036.71

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø680 mm × outer height H 630 mm 8 kg For KTTK-J-L-565

฿ 199,119.00

฿ 163,974.50

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø680 mm × outer height H 910 mm 9 kg For KTTK-J-L-565H

฿ 233,770.00

฿ 192,509.60

METAL CONTAINERS 1 Piece(s) 40 Day(s) ø740 mm × outer height H 1,010 mm 12 kg For KTTK-J-L-635

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1