(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jacketed Pressure Vessel, Pressure Feeding Unit, PCN-J Series (62-1372-39)

Jacketed Pressure Vessel, Pressure Feeding Unit, PCN-J Series (62-1372-39)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1372-38 SALE
62-1372-39 SALE
62-1372-40 SALE
62-1372-41 SALE
62-1372-42 SALE
62-1372-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Inner Diameter (Jacket) Product Detail Type Operating Pressure

฿ 174,229.00

฿ 143,477.58

METAL CONTAINERS 1 Piece(s) 40 Day(s) 5L 7.5 kg ø208.3 mm × overall height H 358 mm Pumping unit, 5 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 185,943.00

฿ 153,124.06

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L 9.5 kg ø259.4 mm × overall height H 408 mm Pressure feeding unit, 10 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 198,630.00

฿ 163,571.81

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 15 kg ø309.5 mm × overall height H 508 mm Pressure feeding unit, 20 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 217,663.00

฿ 179,245.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 19.5 kg ø345.6 mm × overall height H 543 mm Pressure feeding unit, 30 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 232,306.00

฿ 191,303.99

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 24 kg ø396.4 mm × overall height H 578 mm Pressure feeding unit, 40 L Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa

฿ 246,947.00

฿ 203,360.85

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 26.5 kg ø450 mm × overall height H 578 mm Pressure feeding unit, 50 L Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa

Basic Specifications

  • Set Contents
    Accessory set: Pressurization port, safety valve, liquid delivery port, pressure gauge
  • Materials
    Container main body, lid, handle, and skirt: SUS304; Clamp band: SCS13; Seal: silicone rubber (option/fluoroelastomer); Jacket nozzle: 1S ferrule
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Accessory set: Pressurization port, safety valve, liquid feeding port, pressure gauge
·Surface treatment: Inner and outer surface buffing

Part Number
62-1372-38 SALE
62-1372-39 SALE
62-1372-40 SALE
62-1372-41 SALE
62-1372-42 SALE
62-1372-43 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Inner Diameter (Jacket) Product Detail Type Operating Pressure

฿ 174,229.00

฿ 143,477.58

METAL CONTAINERS 1 Piece(s) 40 Day(s) 5L 7.5 kg ø208.3 mm × overall height H 358 mm Pumping unit, 5 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 185,943.00

฿ 153,124.06

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L 9.5 kg ø259.4 mm × overall height H 408 mm Pressure feeding unit, 10 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 198,630.00

฿ 163,571.81

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 15 kg ø309.5 mm × overall height H 508 mm Pressure feeding unit, 20 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 217,663.00

฿ 179,245.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 19.5 kg ø345.6 mm × overall height H 543 mm Pressure feeding unit, 30 L Main body 0 to 0.4 MPa, jacket 0 to 0.18 MPa

฿ 232,306.00

฿ 191,303.99

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 24 kg ø396.4 mm × overall height H 578 mm Pressure feeding unit, 40 L Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa

฿ 246,947.00

฿ 203,360.85

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 26.5 kg ø450 mm × overall height H 578 mm Pressure feeding unit, 50 L Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1