(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Open Pressurized Container, With Legs, Pressurized Unit, PCN-OL Series (62-1372-30)

Flange Open Pressurized Container, With Legs, Pressurized Unit, PCN-OL Series (62-1372-30)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1372-30 SALE
62-1372-31 SALE
62-1372-32 SALE
62-1372-33 SALE
62-1372-34 SALE
62-1372-35 SALE
62-1372-36 SALE
62-1372-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Inner Diameter Product Detail Type

฿ 377,251.00

฿ 310,666.20

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 28.5 kg ø259.4 mm × height H 861 mm Pressurized unit, with legs, 20 L

฿ 402,629.00

฿ 331,564.98

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 36 kg ø309.5 mm × height H 881 mm Pressurized unit, with legs, 30 L

฿ 436,304.00

฿ 359,296.34

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 40 kg ø345.6 mm × height H 938 mm Pressurized unit, with legs, 40 L

฿ 491,451.00

฿ 404,709.90

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 48 kg ø396.4 mm × height H 950 mm Pressurized unit, with legs, 50 L

฿ 516,830.00

฿ 425,609.51

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 54 kg ø396.4 mm × height H 1,180 mm Pressurized unit, with legs, 80 L

฿ 641,769.00

฿ 528,496.77

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 73 kg ø500 mm × height H 1,086 mm Pressurized unit, with legs, 100 L

฿ 675,441.00

฿ 556,225.66

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 79 kg ø500 mm × height H 1,336 mm Pressurized unit, with legs, 150 L

฿ 798,427.00

฿ 657,504.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 98 kg ø550 mm × height H 1,426 mm Pressurized unit, with legs, 200 L

Basic Specifications

  • Set Contents
    Accessory set: Pressurized port, safety valve, pressure gauge, sight glass, manual two-way ball valve
  • Materials
    Container main body, handle, lid, and legs: SUS304; O-ring: silicone rubber; Caster: SUS + urethane wheel (including 2 pcs. with stopper)
  • Operating Pressure
    0 to 0.18 MPa
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Accessory set: Pressurizing port, safety valve, pressure gauge, sight glass, manual 2-way ball valve
·Operating pressure: 0 to 0.18 MPa
·Surface treatment: Inner and outer surface buffing

Part Number
62-1372-30 SALE
62-1372-31 SALE
62-1372-32 SALE
62-1372-33 SALE
62-1372-34 SALE
62-1372-35 SALE
62-1372-36 SALE
62-1372-37 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Inner Diameter Product Detail Type

฿ 377,251.00

฿ 310,666.20

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L 28.5 kg ø259.4 mm × height H 861 mm Pressurized unit, with legs, 20 L

฿ 402,629.00

฿ 331,564.98

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L 36 kg ø309.5 mm × height H 881 mm Pressurized unit, with legs, 30 L

฿ 436,304.00

฿ 359,296.34

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L 40 kg ø345.6 mm × height H 938 mm Pressurized unit, with legs, 40 L

฿ 491,451.00

฿ 404,709.90

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L 48 kg ø396.4 mm × height H 950 mm Pressurized unit, with legs, 50 L

฿ 516,830.00

฿ 425,609.51

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L 54 kg ø396.4 mm × height H 1,180 mm Pressurized unit, with legs, 80 L

฿ 641,769.00

฿ 528,496.77

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L 73 kg ø500 mm × height H 1,086 mm Pressurized unit, with legs, 100 L

฿ 675,441.00

฿ 556,225.66

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L 79 kg ø500 mm × height H 1,336 mm Pressurized unit, with legs, 150 L

฿ 798,427.00

฿ 657,504.63

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L 98 kg ø550 mm × height H 1,426 mm Pressurized unit, with legs, 200 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1