(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapered Stackable Hanging Type Airtight Container, TP-CTB-STA Series (62-1369-64)

Tapered Stackable Hanging Type Airtight Container, TP-CTB-STA Series (62-1369-64)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1369-64
62-1369-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Product Detail Type

฿ 10,817.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.1 kg 10L

฿ 12,925.00

฿ 10,340.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg 20L

Basic Specifications

  • Materials
    Container main body, lid, latch, and handle: SUS304; Seal: silicone rubber (product compliant with the Food Sanitation Act of Japan)
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Materials: Container main body, lid, latch, and handle: SUS304; Packing: silicone rubber (product compliant with the Food Sanitation Act of Japan)
·Surface treatment: Inner and outer surface buffing

Part Number
62-1369-64
62-1369-65 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Product Detail Type

฿ 10,817.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.1 kg 10L

฿ 12,925.00

฿ 10,340.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.3 kg 20L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1