(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel General-Purpose Container With Seal Seat, ST-LZ Series

Stainless Steel General-Purpose Container With Seal Seat, ST-LZ Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,947.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-0954-78
62-0954-79
62-0954-80
62-0954-81
62-0954-82
62-0954-83 SALE
62-0954-84 SALE
62-0954-85 SALE
62-0954-86 SALE
62-0954-87 SALE
62-0954-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 6,947.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 1.9 kg ø240×H240 10L

฿ 7,858.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.6 kg ø270×H270 15L

฿ 8,767.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.1 kg ø300×H300 20L

฿ 10,078.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 3.8 kg ø330×H330 25L

฿ 11,615.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 4.9 kg ø360×H360 36L

฿ 13,323.00

฿ 10,658.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 5.4 kg ø387×H390 45L

฿ 14,575.00

฿ 11,660.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.4 kg ø387×H480 50L

฿ 16,000.00

฿ 12,800.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 7.5 kg ø430×H450 65L

฿ 17,252.00

฿ 13,801.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 8 kg ø430×H520 70L

฿ 18,960.00

฿ 15,168.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 9.9 kg ø470×H470 80L

฿ 20,727.00

฿ 16,581.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 11.6 kg ø470×H600 100L

Basic Specifications

  • Seal Seat
    SUS304/PFA 30 µm coating (110 × 88)
  • Container material
    SUS304

Product Description

[Specifications]
·Seal Seat: SUS304/PFA 30 µm coating (110 × 88)
·Container material: SUS304

Part Number
62-0954-78
62-0954-79
62-0954-80
62-0954-81
62-0954-82
62-0954-83 SALE
62-0954-84 SALE
62-0954-85 SALE
62-0954-86 SALE
62-0954-87 SALE
62-0954-88 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 6,947.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 1.9 kg ø240×H240 10L

฿ 7,858.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.6 kg ø270×H270 15L

฿ 8,767.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.1 kg ø300×H300 20L

฿ 10,078.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 3.8 kg ø330×H330 25L

฿ 11,615.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 4.9 kg ø360×H360 36L

฿ 13,323.00

฿ 10,658.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 5.4 kg ø387×H390 45L

฿ 14,575.00

฿ 11,660.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.4 kg ø387×H480 50L

฿ 16,000.00

฿ 12,800.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 7.5 kg ø430×H450 65L

฿ 17,252.00

฿ 13,801.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 8 kg ø430×H520 70L

฿ 18,960.00

฿ 15,168.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 9.9 kg ø470×H470 80L

฿ 20,727.00

฿ 16,581.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 11.6 kg ø470×H600 100L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1