(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Mesh, PA Series

Nylon Mesh, PA Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 62-0866-25

  • Material
    PA (MC Nylon®)
  • Mesh Count
    100
  • Standard Size (Maximum Length)(m)
    30
  • Cross Section(ømm)
    0.03
  • Thickness(mm)
    0.065
  • Mesh Opening(mm)
    0.021
  • Aperture ratio (%)
    17
  • Width(mm)
    1080
  • Length(mm)
    1000
Part Number
62-0866-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,974.00

฿ 11,979.20

LABORATORY MATERIALS 1 Piece(s) 23 Day(s)

Basic Specifications

  • Material
    PA (MC Nylon®)
  • Mesh Count
    100
  • Standard Size (Maximum Length)(m)
    30
  • Cross Section(ømm)
    0.03
  • Thickness(mm)
    0.065
  • Mesh Opening(mm)
    0.021
  • Aperture ratio (%)
    17
  • Width(mm)
    1080
  • Length(mm)
    1000

Product Description

[Features]
·Good accuracy and wide model range with good durability.
·Features lower clogging than stainless steel mesh.

Specifications of 62-0866-25

  • Material
    PA (MC Nylon®)
  • Mesh Count
    100
  • Standard Size (Maximum Length)(m)
    30
  • Cross Section(ømm)
    0.03
  • Thickness(mm)
    0.065
  • Mesh Opening(mm)
    0.021
  • Aperture ratio (%)
    17
  • Width(mm)
    1080
  • Length(mm)
    1000
Part Number
62-0866-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,974.00

฿ 11,979.20

LABORATORY MATERIALS 1 Piece(s) 23 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1