(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Pot Compatible Water Bath

Multi-Pot Compatible Water Bath

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,373.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9659-12 SALE
61-9659-17 SALE
61-9659-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Control Range Temperature Control Method Temperature Setting / Display Method Temperature control accuracy Water Bath Power Supply, Bus Only, 50/60 Hz) Power supply (50/60 Hz)
(V)

฿ 15,373.00

฿ 12,298.40

WATER BATH 1 Piece(s) 19 Day(s) Width 240 × depth 300 × height 150 mm * Not including protrusions Room temperature +5 to 95 - ON/OFF control Analog setting (Glass thermometer indication) ±2°C (at 60°C) Approx. 4 L, inner diameter 200 × depth 120 mm AC100V -

฿ 47,258.00

฿ 37,806.40

WATER BATH 1 Piece(s) 19 Day(s) Width 310 mm × depth 360 mm × height 230 mm (Excluding protrusions) - Room temperature +5°C to 95°C - - ±0.3°C (at 60°C) - - AC100

฿ 26,192.00

฿ 20,953.60

WATER BATH 1 Piece(s) 19 Day(s) Width 340 × depth 349 × height 231 mm * Not including protrusions Room temperature +5 to 95 - PID control by microcomputer ▲▼Digital setting / display by key ±1.5°C (When stirring) Approx. 4 L, maximum inner diameter 263 × bottom diameter 165 × depth 124 mm AC200 to 240V -

Product Description

Multi-pot compatible water bath.
3 types with different operating temperature ranges and temperature control accuracy are available.

Part Number
61-9659-12 SALE
61-9659-17 SALE
61-9659-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature Control Range Temperature Control Method Temperature Setting / Display Method Temperature control accuracy Water Bath Power Supply, Bus Only, 50/60 Hz) Power supply (50/60 Hz)
(V)

฿ 15,373.00

฿ 12,298.40

WATER BATH 1 Piece(s) 19 Day(s) Width 240 × depth 300 × height 150 mm * Not including protrusions Room temperature +5 to 95 - ON/OFF control Analog setting (Glass thermometer indication) ±2°C (at 60°C) Approx. 4 L, inner diameter 200 × depth 120 mm AC100V -

฿ 47,258.00

฿ 37,806.40

WATER BATH 1 Piece(s) 19 Day(s) Width 310 mm × depth 360 mm × height 230 mm (Excluding protrusions) - Room temperature +5°C to 95°C - - ±0.3°C (at 60°C) - - AC100

฿ 26,192.00

฿ 20,953.60

WATER BATH 1 Piece(s) 19 Day(s) Width 340 × depth 349 × height 231 mm * Not including protrusions Room temperature +5 to 95 - PID control by microcomputer ▲▼Digital setting / display by key ±1.5°C (When stirring) Approx. 4 L, maximum inner diameter 263 × bottom diameter 165 × depth 124 mm AC200 to 240V -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1