(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microcontroller Controlled Oil Bath BO Series

Microcontroller Controlled Oil Bath BO Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 27,330.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-9659-11 SALE
61-9659-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature control accuracy Operating Temperature Range Power supply (50/60 Hz)
(V)
Power Supply (Bus Only)

฿ 46,690.00

฿ 37,352.00

OIL BATH 1 Piece(s) 19 Day(s) Width 250 × depth 290 × height 130 mm Room temperature +5 to 199 * The maximum temperature varies depending on the usage conditions during no-load operation of the bath alone. ±5℃~ - AC100 -

฿ 27,330.00

฿ 21,864.00

OIL BATH 1 Piece(s) 19 Day(s) Width 340 × depth 349 × height 231 mm - ±2°C (When stirring) Room temperature +10°C to 180°C - AC200 to 240V

Product Description

[Features]
·Since there is no heater inside the water tank, the water tank can be removed for easy cleaning and oil replacement.

Part Number
61-9659-11 SALE
61-9659-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Dimensions
(mm)
Operating Temperature Range
(°C)
Temperature control accuracy Operating Temperature Range Power supply (50/60 Hz)
(V)
Power Supply (Bus Only)

฿ 46,690.00

฿ 37,352.00

OIL BATH 1 Piece(s) 19 Day(s) Width 250 × depth 290 × height 130 mm Room temperature +5 to 199 * The maximum temperature varies depending on the usage conditions during no-load operation of the bath alone. ±5℃~ - AC100 -

฿ 27,330.00

฿ 21,864.00

OIL BATH 1 Piece(s) 19 Day(s) Width 340 × depth 349 × height 231 mm - ±2°C (When stirring) Room temperature +10°C to 180°C - AC200 to 240V

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1