(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-9450-65 |
61-9450-67 |
61-9450-69 |
61-9450-71 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Bleeding Pipe | Features | Operating fluid | Weight (g) |
Mounting Fitting Dimensions | Compatible Can | Compatible Fluid | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,682.00 ฿ 19,745.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | - | - | - | 650 | - | Pail | Solvent | (Oil) 40 mm Type | ||
฿ 29,825.00 ฿ 23,860.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | - | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 760 | Outer diameter 48.8 mm | - | - | (Oil) 50 mm Type | ||
฿ 27,948.00 ฿ 22,358.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | With lever lock | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 650 | Outer diameter 41 mm | - | - | (With Lever Lock) 40 mm Type | ||
฿ 28,615.00 ฿ 22,892.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | With lever lock | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 760 | Outer diameter 48.8 mm | - | - | (With Lever Lock) 50 mm Type |
[Features]
·It is a stopcock that can take out liquid by tilting a pail can with an opening outer diameter of ø41 at the discharge port sideways and inserting it into the fitting. With an air bleeding pipe, there is no need to make air holes in the can.
Part Number |
---|
61-9450-65 |
61-9450-67 |
61-9450-69 |
61-9450-71 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Air Bleeding Pipe | Features | Operating fluid | Weight (g) |
Mounting Fitting Dimensions | Compatible Can | Compatible Fluid | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,682.00 ฿ 19,745.60 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | - | - | - | 650 | - | Pail | Solvent | (Oil) 40 mm Type | ||
฿ 29,825.00 ฿ 23,860.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | - | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 760 | Outer diameter 48.8 mm | - | - | (Oil) 50 mm Type | ||
฿ 27,948.00 ฿ 22,358.40 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | With lever lock | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 650 | Outer diameter 41 mm | - | - | (With Lever Lock) 40 mm Type | ||
฿ 28,615.00 ฿ 22,892.00 |
TEST TUBES / FUNNELS | 1 Piece(s) | 19 Day(s) | 〇 | With lever lock | Ethanol, caustic soda (concentration up to 50%), MEK, etc. | 760 | Outer diameter 48.8 mm | - | - | (With Lever Lock) 50 mm Type |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?