(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-Action Refueling Plug, COKKUN, PS Type

Single-Action Refueling Plug, COKKUN, PS Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,172.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
61-7000-13
61-7000-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Fitting Width Product Detail Type

฿ 5,172.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) JIS B type, fitting outer diameter ø40 55 mm COKKUN, PS type, ø40, for food

฿ 6,113.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) JIS B type, fitting outer diameter ø50 60 mm COKKUN, PS type, ø50, for food

Basic Specifications

  • Lever Color
    Blue
  • Materials
    Mounting part, elbow: PP valve: SUS316, 304; Seal: NBR
  • Weight
    290 g
  • Overall Length
    130 mm
  • Compatible Liquid
    Cooking oil, water, alcohol, etc.
  • Compatible Can
    18-liter square cans, pails

Product Description

[Specifications]
·Materials: Mounting part, Elbow: PP/Valve: SUS316, 304/Packing: NBR
·Compatible Liquid: Cooking oil, water, alcohol, etc.
·Compatible Can: 18-liter square can, pail.

Part Number
61-7000-13
61-7000-14
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Fitting Width Product Detail Type

฿ 5,172.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) JIS B type, fitting outer diameter ø40 55 mm COKKUN, PS type, ø40, for food

฿ 6,113.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) JIS B type, fitting outer diameter ø50 60 mm COKKUN, PS type, ø50, for food

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1