(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
61-5079-70 |
61-5079-71 |
61-5079-72 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement plate size (mm) |
Weight (kg) |
Repeatability (Standard Deviation) | Minimum display | Weighing capacity | Main Body Dimensions | Product Detail Type | Linearity | Stabilization Time |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,966.00 ฿ 72,595.25 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | ø130 | 5.8 | 0.001g | 0.001g | 520g | 230(W)×354(D)×340(H)mm | 520g | ±0.002g | Within 2 seconds | ||
฿ 65,477.00 ฿ 52,381.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 175(W)×195(D) | 4.6 | 0.01g | 0.01g | 1520g | 230(W)×354(D)×100(H)mm | 1520g | ±0.02g | Within 1.5 seconds | ||
฿ 83,943.00 ฿ 73,450.13 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 175(W)×195(D) | 4.6 | 0.01g | 0.01g | 4200g | 230(W)×354(D)×100(H)mm | 4200g | ±0.02g | Within 1.5 seconds |
It is equipped with automatic calibration function with built-in calibration weight and temperature sensor
Weighing data can be saved to USB memory, and balance settings can be saved/overwritten
Part Number |
---|
61-5079-70 |
61-5079-71 |
61-5079-72 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement plate size (mm) |
Weight (kg) |
Repeatability (Standard Deviation) | Minimum display | Weighing capacity | Main Body Dimensions | Product Detail Type | Linearity | Stabilization Time |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82,966.00 ฿ 72,595.25 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | ø130 | 5.8 | 0.001g | 0.001g | 520g | 230(W)×354(D)×340(H)mm | 520g | ±0.002g | Within 2 seconds | ||
฿ 65,477.00 ฿ 52,381.60 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 175(W)×195(D) | 4.6 | 0.01g | 0.01g | 1520g | 230(W)×354(D)×100(H)mm | 1520g | ±0.02g | Within 1.5 seconds | ||
฿ 83,943.00 ฿ 73,450.13 |
BALANCE & BALANCE-RELATED ITEM | 1 Piece(s) | 19 Day(s) | 175(W)×195(D) | 4.6 | 0.01g | 0.01g | 4200g | 230(W)×354(D)×100(H)mm | 4200g | ±0.02g | Within 1.5 seconds |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?