(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

220°C Compatible Assembly Gloves for Cleanroom MT778

220°C Compatible Assembly Gloves for Cleanroom MT778

You can add up to 6 items to the comparison list.

Loading...

Specifications of 61-4696-51

  • Material
    Front: synthetic leather; Palm mid-layer: aramid mixed felt; Back: polyester
  • Thickness(mm)
    4
  • Specifications
    A clean packaged product
  • Overall length
    29cm
  • Material heat resistance temperature
    220°C / 5 seconds
Part Number
61-4696-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,308.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Material
    Front: synthetic leather; Palm mid-layer: aramid mixed felt; Back: polyester
  • Thickness(mm)
    4
  • Specifications
    A clean packaged product
  • Overall length
    29cm
  • Material heat resistance temperature
    220°C / 5 seconds

Product Description

[Specifications]
·Materials: outside: synthetic leather, palm mid-layer: aramid mixed felt, inside: polyester
·Cleanroom packed product
·Material heat resistance temperature: 220°C / 5 seconds

Specifications of 61-4696-51

  • Material
    Front: synthetic leather; Palm mid-layer: aramid mixed felt; Back: polyester
  • Thickness(mm)
    4
  • Specifications
    A clean packaged product
  • Overall length
    29cm
  • Material heat resistance temperature
    220°C / 5 seconds
Part Number
61-4696-51
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,308.00

CLEANROOM GLOVES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1